PARKER Parkrimp No-Skive Fitting 16A77 (16A77-32-24)

PARKER Parkrimp No-Skive Fitting 16A77 16A77-32-24

Product Details:

Manufacturer part number: 16A77-32-24

Brand: PARKER HANNIFIN

Price: 420.98

Delivery time: 23 Days


Technical Data:

Nominal Dia.: 38 mm

A: 133 mm

Customs tariff weight: 0 kg

Thread or tube size: -32

B: 66 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16A77-32-24

Part Number
16A77-32-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size Customs tariff country of origin F
(mm)
Imperial flange size

420.98 €

1 23 Days 381330-3266-24US792

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3-S-S Common name SFS / 6,000 psi Description of connection type ISO 6162-2 - flange - heavy design - 6,000 psi
Connection type 6A Fitting series 77 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting

This page is PARKER Parkrimp No-Skive Fitting 16A77, part number 16A77-32-24.
You can find the detail information about specifications and dimensions on part number 16A77-32-24.

Variation of this product

Part Number
16A77-16-12
16A77-16-16
16A77-20-16
16A77-20-20
16A77-24-20
16A77-32-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size Customs tariff country of origin F
(mm)
Imperial flange size

132.46 €

1 3 Days 1988.20.365-1642-12DE481

115.09 €

1 17 Days 251130.609-1659-16DE481

124.26 €

1 32 Days 251030.592-2049-16DE541 1/4

175.72 €

1 3 Days 311460-2082-20DE541 1/4

213.15 €

1 3 Days 311180-2455-20DE641 1/2

503.82 €

1 23 Days 511820-32105-32DE792

Tech Support