PARKER Parkrimp No-Skive Fitting 1CF26 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1CF26-28-16

Part Number
1CF26-28-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

304.69 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 25 A(mm) 96 Customs tariff weight(kg) 0.447
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -28
Connection group DIN - metric Norm ISO 12151-2-SWE-L W 41
Common name DKOL 90° B(mm) 70 Description of connection type Taper with union nut and O-ring - light series - 90° elbow
Connection type CF Fitting series 26 Customs tariff item number 73269098
Operating pressure Mpa 21 Customs tariff weight per 1 Hose fitting size -16
Fitting Parkrimp fitting Customs tariff country of origin DE E(mm) 71
Thread diameter metric M36x2 Tube O.D. 28

This page is PARKER Parkrimp No-Skive Fitting 1CF26, part number 1CF26-28-16.
You can find the detail information about specifications and dimensions on part number 1CF26-28-16.

Tech Support