PARKER Parkrimp No-Skive Fitting 10348 (10348-6-4)

PARKER Parkrimp No-Skive Fitting 10348 10348-6-4

Product Details:

Manufacturer part number: 10348-6-4

Brand: PARKER HANNIFIN

Price: 24.68

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 55 mm

Customs tariff weight: 0.183 kg

Thread or tube size: -06

H: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10348-6-4

Part Number
10348-6-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

24.68 €

1 5 Days 6550.183-06199/16x183135-04

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Norm ISO12151-5-S Common name AGJ Description of connection type Threaded pin SAE (JIC) 37°
Connection type 03 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 10348, part number 10348-6-4.
You can find the detail information about specifications and dimensions on part number 10348-6-4.

Variation of this product

Part Number
10348-16-16
10348-32-32
10348-5-5
10348-6-6
10348-8-6
10348-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

84.89 €

1 5 Days 25760.311-16361-5/16x124628-16

525.55 €

1 5 Days 511091.348-32652-1/2x126117.5-32

53.60 €

1 5 Days 8500.049-05141/2x202641-05

18.88 €

1 5 Days 10560.184-06199/16x183135-06

23.00 €

1 5 Days 10530.233-08223/4x163035-06

25.02 €

1 5 Days 12570.132-08223/4x163435-08

Tech Support