PARKER Parkrimp No-Skive Fitting 16N77 (16N77-12-16)

PARKER Parkrimp No-Skive Fitting 16N77 16N77-12-16

Product Details:

Manufacturer part number: 16N77-12-16

Brand: PARKER HANNIFIN

Price: 147.80

Delivery time: 3 Days


Technical Data:

Nominal Dia.: 25 mm

A: 118 mm

Customs tariff weight: 0 kg

Thread or tube size: -12

B: 64 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16N77-12-16

Part Number
16N77-12-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Customs tariff item number Hose fitting size Customs tariff country of origin F
(mm)
Imperial flange size E
(mm)

147.80 €

1 3 Days 251180-126473269098-16DE413/470

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E-S Common name SFS 90° / 6000 psi Description of connection type ISO 6162-2 - flange - heavy design - 90° elbow
Connection type 6N Fitting series 77 Operating pressure Mpa 42
Customs tariff weight per 1 Fitting Parkrimp fitting

This page is PARKER Parkrimp No-Skive Fitting 16N77, part number 16N77-12-16.
You can find the detail information about specifications and dimensions on part number 16N77-12-16.

Variation of this product

Part Number
16N77-12-12
16N77-16-12
16N77-16-16
16N77-16-20
16N77-20-16
16N77-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Customs tariff item number Hose fitting size Customs tariff country of origin F
(mm)
Imperial flange size E
(mm)

128.54 €

1 3 Days 19108.20.406-126273269098-12DE413/458

144.86 €

1 3 Days 191080.44-166273269098-12DE48158

157.48 €

1 3 Days 251310.671-167773269098-16DE48170

246.89 €

1 3 Days 311450-168273269098-20DE48190

181.35 €

1 17 Days 251350.713-208173269098-16DE541 1/470

235.71 €

1 3 Days 311511.28-208773269098-20DE541 1/490

Tech Support