Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
16F77-12-12 |
16F77-16-12 |
16F77-16-16 |
16F77-20-16 |
16F77-20-20 |
16F77-24-24 |
16F77-32-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Customs tariff item number | Hose fitting size | Customs tariff country of origin | F (mm) | Imperial flange size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.61 € | 1 | 3 Days | 19 | 116.2 | 0.368 | -12 | 70 | 73269098 | -12 | DE | 41 | 3/4 | 26 | ||
129.16 € | 1 | 32 Days | 19 | 116 | 0.403 | -16 | 70 | 73269098 | -12 | DE | 48 | 1 | 26 | ||
140.42 € | 1 | 23 Days | 25 | 141 | 0.611 | -16 | 87 | 73269098 | -16 | DE | 48 | 1 | 32 | ||
161.70 € | 1 | 32 Days | 25 | 142 | 0.653 | -20 | 88 | 73269098 | -16 | DE | 54 | 1 1/4 | 32 | ||
210.17 € | 1 | 3 Days | 31 | 162 | 0 | -20 | 99 | 73269098 | -20 | DE | 54 | 1 1/4 | 38 | ||
301.23 € | 1 | 23 Days | 38 | 182 | 0 | -24 | 115 | 73269098 | -24 | DE | 64 | 1 1/2 | 44 | ||
496.24 € | 1 | 23 Days | 51 | 211 | 0 | -32 | 134 | 73079980 | -32 | US | 79 | 2 | 56 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Norm | ISO 12151-3 - E45-S | Common name | SFS 45° / 6000 psi | Description of connection type | ISO 6162-2 - flange - heavy design - 6,000 psi - 45° elbow |
Connection type | 6F | Fitting series | 77 | Operating pressure Mpa | 42 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Configure
Basic Attributes
Nominal Dia.(mm)
A(mm)
Customs tariff weight(kg)
Thread or tube size
B(mm)
Customs tariff item number
Hose fitting size
Customs tariff country of origin
F(mm)
Imperial flange size
E(mm)
Type
Filter by standard shipping days
Optional Attributes