Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14A73-20-16-1P |
14A73-20-20 |
14A73-24-20-1P |
14A73-24-24 |
14A73-32-32-1P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | F (mm) | Imperial flange size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 85 | 0.611 | -20 | 34 | -16 | 51 | 1-1/4 | ||
- | 1 | 5 Days | 19 | 141 | 0 | -20 | 77 | -20 | 51 | 1-1/4 | ||
- | 1 | 5 Days | 31 | 104 | 1.001 | -24 | 40 | -20 | 60 | 1-1/2 | ||
- | 1 | 5 Days | 40 | 166 | 1.448 | -24 | 103 | -24 | 60 | 1-1/2 | ||
- | 1 | 5 Days | 51 | 220 | 2.215 | -32 | 148 | -32 | 71 | 2 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Description of connection type | ISO 6162-1 - 5,000 psi - standard design (5,000 psi) | Connection type | 4A | Fitting series | 73 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 35 | Customs tariff weight per | 1 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE |