Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10677-8-8 |
10677-10-8 |
10677-10-10 |
10677-12-12 |
10677-16-16 |
10677-20-16 |
10677-20-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.60 € | 1 | 3 Days | 12 | 71 | 0 | -08 | 22 | 22 | 3/4x16 | 37 | 35 | -08 | ||
59.92 € | 1 | 3 Days | 12 | 74 | 0 | -10 | 27 | 22 | 7/8x14 | 39 | 35 | -08 | ||
68.11 € | 1 | 3 Days | 16 | 81 | 0 | -10 | 27 | 24 | 7/8x14 | 42 | 35 | -10 | ||
84.28 € | 1 | 3 Days | 19 | 94 | 0 | -12 | 32 | 30 | 1-1/16x12 | 48 | 35 | -12 | ||
124.74 € | 1 | 3 Days | 25 | 106 | 0 | -16 | 41 | 36 | 1-5/16x12 | 52 | 28 | -16 | ||
277.23 € | 1 | 23 Days | 25 | 109 | 0.64 | -20 | 50 | 41 | 1-5/8x12 | 55 | 21 | -16 | ||
215.69 € | 1 | 3 Days | 31 | 124 | 0 | -20 | 50 | 46 | 1-5/8-12 | 60 | 21 | -20 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | SAE |
---|---|---|---|---|---|
Norm | ISO12151-5-SWS | Common name | DKJ | Description of connection type | SAE (JIC) - 37° sealing cone with union nut |
Connection type | 06 | Fitting series | 77 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |