• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

PARKER Parkrimp No-Skive Fitting 11C70

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11C70-16-8
11C70-20-10
11C70-25-12
11C70-30-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

41.96 €

1 72 Days 12720.378-163037-0845M24x1.516

58.12 €

1 5 Days 16790.328-203640-1048M30x220

104.47 €

1 5 Days 19891.096-254649-1259M36x225

141.28 €

1 5 Days 251151.657-305068-1676M42x230

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWE-S Common name DKOS 90° Description of connection type Taper with union nut - O-ring - heavy series - 90° elbow
Connection type 1C Fitting series 70 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support