PARKER Parkrimp No-Skive Fitting 1B173 (1B173-16-16)

PARKER Parkrimp No-Skive Fitting 1B173 1B173-16-16

Product Details:

Manufacturer part number: 1B173-16-16

Brand: PARKER HANNIFIN

Price: 271.62

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 25 mm

A: 136 mm

Customs tariff weight: 0.67 kg

Thread or tube size: -16

W: 41


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1B173-16-16

Part Number
1B173-16-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

271.62 €

1 5 Days 251360.67-16418442-161x1136

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200-D Common name DKR 45° Description of connection type Sealing head with BSP union nut - 45° elbow
Connection type B1 Fitting series 73 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1B173, part number 1B173-16-16.
You can find the detail information about specifications and dimensions on part number 1B173-16-16.

Variation of this product

Part Number
1B173-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

344.14 €

1 5 Days 311681.298-205010435-201-1/4x1143

Tech Support