Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
35C82-10-6B |
35C82-15-8B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Steel | Thread or tube size | Connection group | W | B (mm) | Description of connection type | Connection type | Fitting series | Customs tariff item number | Operating pressure Mpa | Hose fitting size | Fitting | Thread diameter metric | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 28 Days | 10 | 38 | 0.034 | Brass | -10 | Miscellaneous | 19 | 15 | Sealing head for 60° cone | 5C | 82 | 74122000 | 24 | -06 | Push-Lok fitting | M16x1.5 | ||
- | 1 | 5 Days | - | - | 0.075 | - | - | - | - | - | - | - | - | 74199990 | - | - | - | - |
Loading...
Customs tariff weight unit | kg | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
---|
Configure
Basic Attributes
Nominal Dia.(mm)
A(mm)
Customs tariff weight(kg)
Steel
Thread or tube size
Connection group
W
B(mm)
Description of connection type
Connection type
Fitting series
Customs tariff item number
Operating pressure Mpa
Hose fitting size
Fitting
Thread diameter metric
Type
Filter by standard shipping days
Optional Attributes