PARKER Push-Lok Fitting 3CE82 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3CE82-12-6

Part Number
3CE82-12-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.82 €

1 43 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 10 A(mm) 60 Customs tariff weight(kg) 0.064
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -12
Connection group DIN - metric Norm ISO 12151-2-SWE 45°-L W 22
Common name DKOL 45° B(mm) 37 Description of connection type Taper with union nut and O-ring - light series - 45° elbow
Connection type CE Fitting series 82 Customs tariff item number 73269098
Operating pressure Mpa 24 Customs tariff weight per 1 Hose fitting size -06
Fitting Push-Lok fitting Customs tariff country of origin DE E(mm) 19
Thread diameter metric M18x1.5 Tube O.D. 12

This page is PARKER Push-Lok Fitting 3CE82, part number 3CE82-12-6.
You can find the detail information about specifications and dimensions on part number 3CE82-12-6.

Tech Support