Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1B273-12-12 |
1B273-16-16 |
1B273-20-20 |
1B273-24-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 106 | 0.465 | -12 | 32 | 58 | 42 | -12 | 3/4x14 | 55 | ||
- | 1 | 5 Days | 25 | 120 | 0.721 | -16 | 41 | 70 | 42 | -16 | 1x11 | 74 | ||
- | 1 | 5 Days | 31 | 151 | 1.368 | -20 | 50 | 87 | 35 | -20 | 1-1/4x11 | 80 | ||
- | 1 | 5 Days | 40 | 166 | 1.933 | -24 | 55 | 103 | 30 | -24 | 1-1/2x11 | 103 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS 5200-B | Common name | DKR 90° | Description of connection type | Sealing head with BSP union nut - 60° elbow |
Connection type | B2 | Fitting series | 73 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |