PARKER Parkrimp No-Skive Fitting 1B148

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1B148-4-4
1B148-6-4
1B148-6-6
1B148-8-6
1B148-8-8
1B148-12-12
1B148-16-16
1B148-20-20
1B148-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

28.86 €

1 5 Days 6580.133-04193563-041/4x1916

44.16 €

1 5 Days 6590.082-06223555-043/8x1914

30.99 €

1 5 Days 10690.079-06224655-063/8x1917

58.57 €

1 5 Days 10630.145-08274043-061/2x1417

38.03 €

1 5 Days 12720.129-08274843-081/2x1420

68.55 €

1 5 Days 19870.263-12326142-123/4x1425

100.97 €

1 5 Days 251070.623-16417842-161x1133

218.75 €

1 5 Days 311410.679-20509435-201-1/4x1138

461.49 €

1 5 Days 512101.929-327016125-322x1166

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200-D Common name DKR 45° Description of connection type Sealing head with BSP union nut - 45° elbow
Connection type B1 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support