Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1D977-12-12 |
1D977-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.78 € | 1 | 5 Days | 19 | 87 | 0.274 | -12 | 32 | 41 | 35 | -12 | 3/4x14 | ||
110.87 € | 1 | 5 Days | 25 | 91 | 0.499 | -16 | 41 | 45 | 28 | -16 | 1x11 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS5200 | Common name | AGR | Description of connection type | BSP screw-in stud - cylindrical |
Connection type | D9 | Fitting series | 77 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |