Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
19273-12-12 |
19273-16-16 |
19273-20-20 |
19273-24-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 75 | 0.331 | -12 | 32 | 27 | 42 | -12 | 3/4x14 | ||
- | 1 | 5 Days | 25 | 89 | 0.521 | -16 | 41 | 38 | 42 | -16 | 1x11 | ||
- | 1 | 5 Days | 31 | 101 | 1.005 | -20 | 50 | 37 | 35 | -20 | 1-1/4x11 | ||
- | 1 | 5 Days | 40 | 100 | 1.241 | -24 | 55 | 37 | 30 | -24 | 1-1/2x11 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS5200-A | Common name | DKR | Description of connection type | Sealing head with BSP union nut |
Connection type | 92 | Fitting series | 73 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |