Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 57 | 0.09 | -06 | 14 | 33 | 31.5 | -04 | 33 | M12x1.5 | 6 | ||
- | 1 | 5 Days | 6 | 51 | 0.076 | -08 | 17 | 28 | 42.5 | -04 | 29 | M14x1.5 | 8 | ||
- | 1 | 5 Days | 6 | 52 | 0.1 | -10 | 19 | 28 | 40 | -04 | 29 | M16x1.5 | 10 | ||
- | 1 | 5 Days | 8 | 61 | 0.109 | -10 | 19 | 37 | 40 | -05 | 29 | M16x1.5 | 10 | ||
- | 1 | 5 Days | 10 | 60 | 0.142 | -10 | 19 | 37 | 40 | -06 | 37 | M16x1.5 | 10 | ||
- | 1 | 5 Days | 6 | 53 | 0.113 | -12 | 22 | 26 | 35 | -04 | 29 | M18x1.5 | 12 | ||
- | 1 | 5 Days | 8 | 61 | 0.125 | -12 | 22 | 37 | 35 | -05 | 30 | M18x1.5 | 12 | ||
- | 1 | 5 Days | 10 | 58 | 0.075 | -12 | 22 | 35 | 35 | -06 | 36 | M18x1.5 | 12 | ||
- | 1 | 5 Days | 12 | 63 | 0.139 | -12 | 22 | 39 | 35 | -08 | 45 | M18x1.5 | 12 | ||
- | 1 | 5 Days | 10 | 58 | 0.119 | -15 | 27 | 35 | 31.5 | -06 | 36 | M22x1.5 | 15 | ||
- | 1 | 5 Days | 12 | 61 | 0.152 | -15 | 27 | 37 | 31.5 | -08 | 43 | M22x1.5 | 15 | ||
- | 1 | 5 Days | 12 | 65 | 0.187 | -18 | 32 | 41 | 31.5 | -08 | 43 | M26x1.5 | 18 | ||
- | 1 | 5 Days | 16 | 66 | 0.219 | -18 | 32 | 41 | 31.5 | -10 | 45 | M26x1.5 | 18 | ||
- | 1 | 5 Days | 19 | 80 | 0.395 | -18 | 32 | 54 | 31.5 | -12 | 56 | M26x1.5 | 18 | ||
- | 1 | 5 Days | 16 | 71 | 0.265 | -22 | 36 | 46 | 28 | -10 | 47 | M30x2 | 22 | ||
- | 1 | 5 Days | 19 | 80 | 0.338 | -22 | 36 | 54 | 28 | -12 | 55 | M30x2 | 22 | ||
- | 1 | 5 Days | 10 | 102 | 0.472 | -22 | 36 | 72 | 28 | -16 | 74 | M30x2 | 22 | ||
- | 1 | 5 Days | 19 | 80 | 0.347 | -28 | 41 | 54 | 21 | -12 | 57 | M36x2 | 28 | ||
- | 1 | 5 Days | 25 | 101 | 0.526 | -28 | 41 | 72 | 21 | -16 | 71 | M36x2 | 28 | ||
- | 1 | 5 Days | 31 | 124 | 0.988 | -35 | 50 | 86 | 16 | -20 | 79 | M45x2 | 35 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWE-L | Common name | DKOL 90° | Description of connection type | Taper with union nut and O-ring - light series - 90° elbow |
Connection type | CF | Fitting series | 46 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |