ELGES Radial Spherical Plain Bearings Requiring Maintenance, Dimension Series E (0066479360000)

ELGES Radial Spherical Plain Bearings Requiring Maintenance, Dimension Series E 0066479360000

Product Details:

Manufacturer part number: 0066479360000

Brand: ELGES

Price: 222.57

Delivery time: 5 Days


Technical Data:

I.D. D: 100 mm

Static load capacity radial: 3040000 N

Basic Load Rating: 608000 kN

Customs tariff — weight: 4.02 kg

Radial bearing clearance: 0.085-0.165 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066479360000

Part Number
0066479360000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)
r1 (min.)
(mm)

222.57 €

1 5 Days 10030400006080004.020.085-0.165755-0.270-0.02130150-0.0181-0.51

Loading...

  1. 1

Basic information

Main Body Material Steel Design Spherical plain bearing Tribological pairing Steel/steel
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84833080 Marking cover / seal None Model series GE..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required Yes Bearing clearance identifier CN

This page is ELGES Radial Spherical Plain Bearings Requiring Maintenance, Dimension Series E, part number 0066479360000.
You can find the detail information about specifications and dimensions on part number 0066479360000.

Variation of this product

Part Number
0066479790000
0066479870000
0066480020000
0066480610000
0066480880000
0066481180000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)
r1 (min.)
(mm)

13.09 €

1 5 Days 1584700169000.0260.04-0.08289-0.1212-0.0082226-0.0090.3-0.240.3

13.29 €

1 5 Days 17106000213000.0410.04-0.0821010-0.1214-0.0082530-0.0090.3-0.240.3

13.49 €

1 5 Days 20148000296000.0650.04-0.082912-0.1216-0.012935-0.0110.3-0.240.3

15.75 €

1 5 Days 25241000483000.1120.05-0.1716-0.1220-0.0135.542-0.0110.6-0.240.6

17.88 €

1 5 Days 30311000623000.1450.05-0.1618-0.1222-0.0140.747-0.0110.6-0.240.6

22.94 €

1 5 Days 35400000799000.2210.05-0.1620-0.1225-0.0124755-0.0130.6-0.31

Tech Support