ELGES Radial Spherical Plain Bearings Requiring Maintenance, Steel / Steel, Dimension Series G (0066528160000)

ELGES Radial Spherical Plain Bearings Requiring Maintenance, Steel / Steel, Dimension Series G 0066528160000

Product Details:

Manufacturer part number: 0066528160000

Brand: ELGES

Price: 29.85

Delivery time: 5 Days


Technical Data:

I.D. D: 25 mm

Static load capacity radial: 311000 N

Basic Load Rating: 62300 kN

Customs tariff — weight: 0.19 kg

Radial bearing clearance: 0.05-0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066528160000

Part Number
0066528160000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)
r1 (min.)
(mm)

29.85 €

1 5 Days 25311000623000.190.05-0.11718-0.1228-0.0140.747-0.0110.6-0.240.6

Loading...

  1. 1

Basic information

Main Body Material Steel Design Spherical plain bearing Tribological pairing Steel/steel
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84833080 Marking cover / seal 2RS Model series GE..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required Yes Bearing clearance identifier CN

This page is ELGES Radial Spherical Plain Bearings Requiring Maintenance, Steel / Steel, Dimension Series G, part number 0066528160000.
You can find the detail information about specifications and dimensions on part number 0066528160000.

Variation of this product

Part Number
0066480370000
0066481340000
0066528910000
0066530220000
0066531380000
0066531970000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)
r1 (min.)
(mm)

26.80 €

1 5 Days 20241000483000.1470.05-0.11716-0.1225-0.0135.542-0.0110.3-0.240.6

42.55 €

1 5 Days 35496000991000.3960.06-0.121622-0.1235-0.0125362-0.0130.6-0.31

35.12 €

1 5 Days 30400000799000.2860.05-0.11720-0.1232-0.014755-0.0130.6-0.31

51.66 €

1 5 Days 406390001280000.520.06-0.121725-0.1240-0.0126068-0.0130.6-0.31

59.88 €

1 5 Days 457850001570000.670.06-0.121528-0.1243-0.0126675-0.0130.6-0.31

99.78 €

1 5 Days 5012200002450001.3820.06-0.121736-0.1256-0.0128090-0.0150.6-0.41

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360