ELGES Maintenance-Free Rod End with External Thread, Dimension Series K, Open (0066334980000)

ELGES Maintenance-Free Rod End with External Thread, Dimension Series K, Open 0066334980000

Product Details:

Manufacturer part number: 0066334980000

Brand: ELGES

Price: 30.03

Delivery time: 5 Days


Technical Data:

I.D. D: 12 mm

Static load capacity radial: 20800 N

Basic Load Rating: 24000 kN

Height h1: 54 mm

Customs tariff — weight: 0.096 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066334980000

Part Number
0066334980000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Tilt angle
(°)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
l1
(mm)

30.03 €

1 5 Days 122080024000540.09615.413-327012160.01822.22532M122632

Loading...

  1. 1

Basic information

Main Body Material Steel Connection screw direction Right Screw Edge clearance r1s min.(mm) 0.3
Design Rod end Radial bearing clearance(mm) 0-0.035 Mounting type External thread
Tribological pairing Steel/PFTE film Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Tolerance, width B(mm) -0.12
Marking cover / seal None Model series GAKR.. Inch / metric Metric
Customs tariff — country of origin DE Engineering material Steel Maintenance required No
Bearing clearance identifier CN

This page is ELGES Maintenance-Free Rod End with External Thread, Dimension Series K, Open, part number 0066334980000.
You can find the detail information about specifications and dimensions on part number 0066334980000.

Variation of this product

Part Number
0066335280000
0066335870000
0066336410000
0066455500000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Tilt angle
(°)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
l1
(mm)

46.23 €

1 5 Days 164530038600660.20719.41523428715210.01828.57537M163237

93.62 €

1 5 Days 257290084800940.6729.615326012422310.02142.8555M24x24755

18.88 €

1 5 Days 669307750360.022913-20466.7590.01212.721M61621

60.75 €

1 5 Days 204560056600780.38624.414265010318250.02134.92545M20x1,54045

Tech Support