Manufacturer part number: 0066526620000
Brand: ELGES
Price: 41.37 €
Delivery time: 5 Days
I.D. D: 16 mm
Static load capacity radial: 53600 N
Basic Load Rating: 21400 kN
Customs tariff — weight: 0.081 kg
Tilt angle: 15 °
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0066526620000
Part Number
|
---|
0066526620000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Customs tariff — weight (kg) | Tilt angle (°) | Width C (mm) | Width B (mm) | Tolerance, internal diameter d1 (mm) | External diameter dk (mm) | External diameter D (mm) | Tolerance, external diameter D (mm) | r1 (min.) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.37 € | 1 | 5 Days | 16 | 53600 | 21400 | 0.081 | 15 | 15 | 21 | 0.018 | 28.575 | 32 | -0.011 | 0.3 |
Loading...
Main Body Material | Steel | Design | Spherical plain bearing | Radial bearing clearance(mm) | 0.006-0.035 |
---|---|---|---|---|---|
Tribological pairing | Steel/bronze | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Customs tariff — item number | 84833080 | Tolerance, width B(mm) | -0.12 |
Marking cover / seal | None | Model series | GE.. | Inch / metric | Metric |
Customs tariff — country of origin | DE | Engineering material | Steel | Maintenance required | Yes |
Bearing clearance identifier | CN | r (min.)(mm) | 0.3 | Tolerance, width C(mm) | -0.24 |
This page is ELGES Radial Spherical Plain Bearings Requiring Maintenance, Steel / Bronze, Open, part number 0066526620000.
You can find the detail information about specifications and dimensions on part number 0066526620000.
Configure
Basic Attributes
Type
I.D. D(mm)
Customs tariff — weight(kg)
Tilt angle(°)
Width C(mm)
Width B(mm)
Tolerance, internal diameter d1(mm)
External diameter dk(mm)
External diameter D(mm)
Tolerance, external diameter D(mm)
r1 (min.)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0066524680000 |
0066525650000 |
0066527510000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Customs tariff — weight (kg) | Tilt angle (°) | Width C (mm) | Width B (mm) | Tolerance, internal diameter d1 (mm) | External diameter dk (mm) | External diameter D (mm) | Tolerance, external diameter D (mm) | r1 (min.) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.37 € | 1 | 5 Days | 10 | 25000 | 10000 | 0.027 | 13 | 10.5 | 14 | 0.015 | 19.05 | 22 | -0.009 | 0.3 | ||
16.98 € | 1 | 5 Days | 6 | 10800 | 4320 | 0.01 | 13 | 6.75 | 9 | 0.012 | 12.7 | 16 | -0.008 | 0.3 | ||
55.43 € | 1 | 5 Days | 20 | 78600 | 31400 | 0.146 | 14 | 18 | 25 | 0.021 | 34.925 | 40 | -0.011 | 0.6 |