ELGES Rod End Requiring Maintenance with External Thread, Dimension Series E, with Sealing Lip (0066340950000)

ELGES Rod End Requiring Maintenance with External Thread, Dimension Series E, with Sealing Lip 0066340950000

Product Details:

Manufacturer part number: 0066340950000

Brand: ELGES

Price: 86.68

Delivery time: 5 Days


Technical Data:

I.D. D: 30 mm

Static load capacity radial: 119000 N

Basic Load Rating: 62300 kN

Height h1: 110 mm

Customs tariff — weight: 0.882 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066340950000

Part Number
0066340950000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Edge clearance r1s min.
(mm)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
l1
(mm)

86.68 €

1 5 Days 30119000623001100.882-34.20.037-0.163773146.51922-0.0140.765M30x247-

Loading...

  1. 1

Basic information

Main Body Material Steel Connection screw direction Right Screw Design Rod end
Mounting type External thread Tribological pairing Steel/steel Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Customs tariff — item number 84833080
Tolerance, width B(mm) -0.12 Marking cover / seal 2RS Model series GAR..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required Yes Bearing clearance identifier CN

This page is ELGES Rod End Requiring Maintenance with External Thread, Dimension Series E, with Sealing Lip, part number 0066340950000.
You can find the detail information about specifications and dimensions on part number 0066340950000.

Variation of this product

Part Number
0066340360000
0066341250000
0066341410000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Edge clearance r1s min.
(mm)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
l1
(mm)

47.35 €

1 5 Days 207560029600780.33-24.20.030-0.08292753104.51316-0.012943M20x1,535-

113.49 €

1 5 Days 35159000799001401.4340.639.80.037-0.1642821812125-0.0124782M36x35582

167.29 €

1 5 Days 40194000991001501.970.6450.043-0.12748921962328-0.0125386M39x36286

Tech Support