ELGES Rod End Requiring Maintenance with Internal Thread, Dimension Series K, Open (0066349820000)

ELGES Rod End Requiring Maintenance with Internal Thread, Dimension Series K, Open 0066349820000

Product Details:

Manufacturer part number: 0066349820000

Brand: ELGES

Price: 33.51

Delivery time: 5 Days


Technical Data:

I.D. D: 12 mm

Static load capacity radial: 20800 N

Basic Load Rating: 13300 kN

Height h1: 50 mm

Customs tariff — weight: 0.129 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066349820000

Part Number
0066349820000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Tilt angle
(°)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Height l5
(mm)
External diameter W
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)

33.51 €

1 5 Days 122080013300500.12915.4132217326612166.5190.01822.22517.522M1226

Loading...

  1. 1

Basic information

Main Body Material Steel Connection screw direction Right Screw Edge clearance r1s min.(mm) 0.3
Design Rod end Radial bearing clearance(mm) 0-0.035 Mounting type Internal thread
Tribological pairing Steel/bronze Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Tolerance, width B(mm) -0.12
Marking cover / seal None Model series GIKR.. Inch / metric Metric
Customs tariff — country of origin DE Engineering material Steel Maintenance required Yes
Bearing clearance identifier CN

This page is ELGES Rod End Requiring Maintenance with Internal Thread, Dimension Series K, Open, part number 0066349820000.
You can find the detail information about specifications and dimensions on part number 0066349820000.

Variation of this product

Part Number
0066308470000
0066349740000
0066350080000
0066350590000
0066351050000
0066398280000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Tilt angle
(°)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Height l5
(mm)
External diameter W
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)

73.95 €

1 5 Days 204560031400770.41424.414352650102182510300.02134.92527.533M20x1,540

29.20 €

1 5 Days 101850010000430.0812.9131915285710.5146.6170.01519.051520M1022

56.94 €

1 5 Days 164530021400640.24619.4152823428515218220.01828.5752228M1632

114.94 €

1 5 Days 257290047100940.7629.615423260124223112360.02142.8533.542M24x247

23.23 €

1 5 Days 8131007140360.04910.414161324489125140.01515.87512.516M819

20.58 €

1 5 Days 679904320300.029913131120406.7595110.01212.71012M616

Tech Support