Manufacturer part number: 305074
Brand: HYDAC
Price: Please contact the support for quotation
Delivery time: Quote
Customs tariff weight: 2.017 kg
Design size: 5
Type of connection: -
Filter material: P
Connection size: G 2 ½
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
305074
Part Number
|
---|
305074 |
Part Number | Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Design size | Type of connection | Filter material | Connection size | Customs tariff item number | Filter rating (µm) | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 2.017 | 5 | - | P | G 2 ½ | 84213925 | 10 | DE |
Loading...
Clogging indicator design | No connection possible | Customs tariff weight unit | kg | Type | ELF |
---|---|---|---|---|---|
Customs tariff weight per | 1 |
This page is HYDAC Tank Breather Filter ELF, part number 305074.
You can find the detail information about specifications and dimensions on part number 305074.
Part Number |
---|
1286946 |
1296033 |
1305515 |
305077 |
308218 |
308293 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Design size | Type of connection | Filter material | Connection size | Customs tariff item number | Filter rating (µm) | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|
700.00 € | 1 | 5 Days | 2.199 | 52 | - | P | G 2 | 84212980 | 3 | DE | ||
586.15 € | 1 | 5 Days | 2 | 5 | - | BN | G 2 ½ | 84213925 | 3 | DE | ||
586.15 € | 1 | 5 Days | 2.7 | 5 | - | BN | G 2 | 84213925 | 3 | DE | ||
- | 1 | Quote | 2.037 | 5 | - | P | G 3 | 84213925 | 10 | DE | ||
92.31 € | 1 | 5 Days | 0.255 | 3 | Flange connection | P | - | 84213925 | 3 | DE | ||
- | 1 | Quote | 1.957 | 5 | - | P | G 2 | 84213925 | 10 | DE |