PARKER Seamless EO Steel Tubes

PARKER Seamless EO Steel Tubes

(i)Remark

  • If you want to order an "X" meter long steel tube, please enter "X" as the quantity. For example: For a 10 meter long steel tube, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R04X0.5CF
R04X1
R04X1CF
R05X1CF
R06X1
R06X1CF
R06X1.5
R06X1.5CF
R06X2CF
R08X1CF
R08X1.5
R08X1.5CF
R08X2CF
R08X2.5CF
R10X1CF
R10X1.5CF
R10X2CF
R10X2.5CF
R10X3CF
R12X1CF
R12X1.5CF
R12X2CF
R12X2.5CF
R12X3.5CF
R14X1.5CF
R14X2CF
R14X2.5CF
R14X3CF
R15X1CF
R15X1.5CF
R15X2CF
R16X1.5CF
R16X2CF
R16X2.5
R16X2.5CF
R16X3CF
R18X1CF
R18X1.5CF
R18X2CF
R18X2.5
R18X2.5CF
R18X3CF
R20X1.5CF
R20X2CF
R20X2.5CF
R20X3CF
R20X3.5CF
R20X4CF
R22X1.5CF
R22X2CF
R22X2.5
R22X2.5CF
R22X3CF
R25X2CF
R25X2.5CF
R25X3CF
R25X4CF
R25X4.5CF
R28X1.5
R28X1.5CF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calculation pressure DIN 2413 I bar Calculation pressure DIN 2413 III bar Customs tariff weight
(kg)
Wall thickness
(mm)
Internal diameter
(mm)
External diameter
(mm)
Surface Burst pressure bar

-

1 5 Days 3132730.0430.534CF1160

-

1 5 Days 6275000.074124None2700

-

1 5 Days 6275000.074124CF2700

-

1 5 Days 5014180.099135CF2120

-

1 7 Days 4443720.123146None1650

-

1 5 Days 4443720.123146CF1650

-

1 5 Days 6665260.1661.536None2550

-

1 5 Days 6665260.1661.536CF2550

-

1 5 Days 6926620.197226CF>3500

-

1 5 Days 3332880.173168CF1175

-

1 5 Days 4994120.241.558None1925

-

1 5 Days 4994120.241.558CF1925

-

1 5 Days 6665260.296248CF2500

-

1 5 Days 6586300.3392.538CF2650

-

1 5 Days 2822480.2221810CF900

-

1 5 Days 4233570.3141.5710CF1450

-

1 5 Days 5644580.3952610CF2025

-

1 5 Days 7055510.4622.5510CF2675

-

1 Quote 6666380.5183410CF>3500

-

1 5 Days 2352090.27111012CF750

-

1 5 Days 3533030.3951.5912CF1150

-

1 5 Days 4703910.4932812CF1600

-

1 5 Days 5884740.5862.5712CF2025

-

1 Quote 6516240.7343.5512CFNone

-

1 5 Days 3022640.4621.51114CF975

-

1 5 Days 4033420.59221014CF1325

-

1 5 Days 5044150.7092.5914CF1650

-

1 5 Days 6044850.8143814CF2200

-

1 5 Days 1881700.34511315CF575

-

1 5 Days 2822480.4991.51215CF950

-

1 5 Days 3763210.64121115CF1275

-

1 5 Days 2642330.5361.51316CF850

-

1 5 Days 3533030.69121216CF1175

-

1 5 Days 4413700.8322.51116None1500

-

1 5 Days 4413700.8322.51116CF1500

-

1 5 Days 5294330.96231016CF1850

-

1 5 Days 1571430.41911618CF450

-

1 5 Days 2352090.611.51518CF700

-

1 5 Days 3132730.78921418CF975

-

1 5 Days 3923330.9562.51318None1300

-

1 5 Days 3923330.9562.51318CF1300

-

1 5 Days 4703911.1131218CF1575

-

1 5 Days 2121900.6841.51720CF675

-

1 5 Days 2822480.88821620CF900

-

1 5 Days 3533031.0792.51520CF1100

-

1 5 Days 4233571.25831420CF1400

-

1 5 Days 4944081.4243.51320CF1650

-

1 5 Days 5644581.57841220CF2000

-

1 5 Days 1921730.7581.51922CF550

-

1 5 Days 2562270.98621822CF775

-

1 5 Days 3202781.2022.51722None1025

-

1 5 Days 3202781.2022.51722CF1025

-

1 5 Days 3853281.40631622CF1175

-

1 5 Days 2262011.13422125CF725

-

1 5 Days 2822481.3872.52025CF850

-

1 5 Days 3382921.62831925CF1025

-

1 5 Days 4513782.07241725CF1500

-

1 5 Days 5084182.2754.51625CF1625

-

1 5 Days 1511380.981.52528None425

-

1 5 Days 1511380.981.52528CF425

Loading...

Basic information

Customs tariff weight unit kg Customs tariff item number 73043120 Engineering material E235N (St. 37.4)
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support