PARKER Seamless EO Tube Bends 90°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RB16X2CF
RB16X271
RB18X1.5
RB18X1.5CF
RB18X1.571
RB20X2CF
RB20X2.571
RB22X1.5
RB22X1.5CF
RB22X2CF
RB22X271
RB25X2CF
RB25X2.5
RB25X2.5CF
RB25X2.571
RB25X3CF
RB28X1.5
RB28X1.5CF
RB28X2CF
RB28X3CF
RB28X271
RB30X2.5
RB30X2.5CF
RB30X3CF
RB30X4CF
RB30X371
RB35X2CF
RB35X3
RB35X3CF
RB35X271
RB38X2.5CF
RB38X3
RB38X3CF
RB38X4
RB38X4CF
RB38X5
RB38X5CF
RB38X471
RB42X2
RB42X2CF
RB42X3
RB42X3CF
RB42X271
RB65X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Leg length b
(mm)
Bending radius
(mm)
Wall thickness
(mm)
Length L1
(mm)
Internal diameter
(mm)
External diameter
(mm)
Surface Customs tariff item number Leg length a
(mm)
Engineering material Length L2
(mm)

-

1 5 Days 0.198403022301216CF73079290200E235N (St. 37.4)70

-

1 5 Days 0.19840302230121671730722902001.457170

-

1 5 Days 0.17835361.52301518None73071990200E235N (St. 37.4)70

-

1 5 Days 0.17835361.52361518CF73079290200E235N (St. 37.4)71

-

1 5 Days 0.17835361.5236151871730722902001.457171

-

1 5 Days 0.268453622361620CF73079290200E235N (St. 37.4)81

-

1 5 Days 0.3345382.5236152071730722902001.457181

-

1 5 Days 0.22740381.52381922None73071990200E235N (St. 37.4)78

-

1 5 Days 0.22740381.52381922CF73079290200E235N (St. 37.4)78

-

1 5 Days 0.296403822381822CF73079290200E235N (St. 37.4)78

-

1 5 Days 0.29640382238182271730722902001.457178

-

1 5 Days 0.362504422442125CF73079290200E235N (St. 37.4)94

-

1 5 Days 0.44250442.52442025None73071990200E235N (St. 37.4)94

-

1 5 Days 0.44250442.52442025CF73079290200E235N (St. 37.4)94

-

1 5 Days 0.44250442.5244202571730722902001.457194

-

1 5 Days 0.519504432441925CF73079290200E235N (St. 37.4)94

-

1 5 Days 0.31950481.52482528None73071990200E235N (St. 37.4)98

-

1 5 Days 0.31950481.52482528CF73079290200E235N (St. 37.4)98

-

1 5 Days 0.417504822482428CF73079290200E235N (St. 37.4)98

-

1 5 Days 0.601504832482228CF73079290200E235N (St. 37.4)98

-

1 5 Days 0.41750482248242871730722902001.457198

-

1 5 Days 0.57560502.52502530None73071990200E235N (St. 37.4)110

-

1 5 Days 0.57560502.52502530CF73079290200E235N (St. 37.4)110

-

1 5 Days 0.677605032502430CF73079290200E235N (St. 37.4)110

-

1 5 Days 0.869605042502230CF73079290200E235N (St. 37.4)110

-

1 5 Days 0.67760503250243071730722902001.4571110

-

1 5 Days 0.586656022603135CF73079290200E235N (St. 37.4)125

-

1 5 Days 0.852656032602935None73079290200E235N (St. 37.4)125

-

1 5 Days 0.852656032602935CF73079290200E235N (St. 37.4)125

-

1 5 Days 0.58665602260313571730722902001.4571125

-

1 5 Days 0.82775652.52653338CF73079290200E235N (St. 37.4)140

-

1 5 Days 0.979756532653238None73079290200E235N (St. 37.4)140

-

1 5 Days 0.979756532653238CF73079290200E235N (St. 37.4)140

-

1 5 Days 1.268756542653038None73079290200E235N (St. 37.4)140

-

1 5 Days 1.268756542653038CF73079290200E235N (St. 37.4)140

-

1 5 Days 1.538756552652838None73079290200E235N (St. 37.4)140

-

1 5 Days 1.538756552652838CF73079290200E235N (St. 37.4)140

-

1 5 Days 1.26875654265303871730722902001.4571140

-

1 5 Days 0.809858022803842None73079290200E235N (St. 37.4)165

-

1 5 Days 0.809858022803842CF73079290200E235N (St. 37.4)165

-

1 5 Days 1.183858032803642None73079290200E235N (St. 37.4)165

-

1 5 Days 1.183858032803642CF73079290200E235N (St. 37.4)165

-

1 5 Days 0.80985802280384271730722902001.4571165

-

1 Quote 6.29416018063305365None73079290160E235N (St. 37.4)330

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support