INA Axial Needle Roller Bearings (0001134330000)

INA Axial Needle Roller Bearings 0001134330000

Product Details:

Manufacturer part number: 0001134330000

Brand: INA

Price: 4.82

Delivery time: 5 Days


Technical Data:

Internal Diameter: 20 mm

Outer Diameter: 38 mm

Width: 3.5 mm

Allowable Rotational Speed: 10500 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0001134330000

Part Number
0001134330000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Combinable needle bushing Collar width B1
(mm)
Combinable needle roller bearing with inner ring Combinable needle sleeve with gasket Fatigue limit load Pu
(kN)
Combinable needle roller bearing without inner ring Axial washer Combinable needle sleeve Raceway dimension Ea
(mm)
Shoulder dimension D1
(mm)
Raceway dimension Eb
(mm)
Ref. speed rpm Height H
(mm)
Customs tariff — weight Product code

4.82 €

1 5 Days 20383.510500--1310046500BK2016, BK20203.5-HK1018-RS4.75NK18/16, NK18/20AS2035HK2012, HK2016, HK2020, HK2030-ZW3426224,9003.20.015AXW20

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Size Standards Metric System Product type Axial needle roller bearings
Bore shape Cylindrical Model series AXW.. Customs tariff — country of origin DE
Customs tariff — weight unit kg Customs tariff — weight per 1 Customs tariff — item number 84825000

This page is INA Axial Needle Roller Bearings, part number 0001134330000.
You can find the detail information about specifications and dimensions on part number 0001134330000.

Variation of this product

Part Number
0001615940000
0001616080000
0001616400000
0001616590000
0001621160000
0001621240000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Combinable needle bushing Collar width B1
(mm)
Combinable needle roller bearing with inner ring Combinable needle sleeve with gasket Fatigue limit load Pu
(kN)
Combinable needle roller bearing without inner ring Axial washer Combinable needle sleeve Raceway dimension Ea
(mm)
Shoulder dimension D1
(mm)
Raceway dimension Eb
(mm)
Ref. speed rpm Height H
(mm)
Customs tariff — weight Product code

4.05 €

1 5 Days 1229315200--990029000BK12103NKI6/12-TV, NKI6/16-TV-2.85NK9/12-TV, NK9/16-TVAS1226-2516147,3003.20.01AXW12

4.11 €

1 5 Days 15313.513400--1140036000BK1512, BK15163.5-HK1514-RS3.6-AS1528HK1512, HK1516, HK1522-ZW2721175,8003.20.01AXW15

5.60 €

1 5 Days 254548600--1480058000BK2520, BK2526, BK2538-ZW4NKI20/16, NKI20/20HK2518-RS5.9NK24/16, NK24/20, NKS20AS2542HK2512, HK2516, HK2520, HK2526, HK2538-ZW4132294,2503.20.02AXW25

6.14 €

1 5 Days 305047500--1640070000BK3012, BK3016, BK3020, BK3026, BK3038-ZW4NA4904, NA6904HK3018-RS7.1NK28/20,0 NK28/30, NKS24, RNA4904, RNA6904AS3047HK3012; HK3016, HK3020, HK3026, HK3038-ZW4637343,6003.20.023AXW30

7.35 €

1 5 Days 355546600--1790081000BK35204NKIS20, NA4905, NA6905, NKI28/20-TV, NKI28/30HK3518-RS8.3NK32/20-TV, NK32/30, NKS28, RNA4905, RNA6905AS3552HK3512, HK3516, HK35205142393,1003.20.026AXW35
-

7.63 €

1 5 Days 4063-560028000114000--BK40204NKIS25, NA4906, NA6906, NKI32/20, NKI3/30HK4018-RS11.8NK37/20, NK37/30,NKS32, RNA4906, RNA6906AS4060HK4012; HK4016, HK40205847452,7004.20.04AXW40

Tech Support