INA Double-Row Needle Roller Bearings with Lips, Inner Ring and Lubrication Bore, Open-Type (0507442160000)

INA Double-Row Needle Roller Bearings with Lips, Inner Ring and Lubrication Bore, Open-Type 0507442160000

Product Details:

Manufacturer part number: 0507442160000

Brand: INA

Price: 85.25

Delivery time: 5 Days


Technical Data:

Internal Diameter: 45 mm

Outer Diameter: 68 mm

Width: 40 mm

Allowable Rotational Speed: 8600 1/min

Basic Load Rating, Dynamic Rating: 79000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0507442160000

Part Number
0507442160000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Axial movement range s
(mm)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Customs tariff — item number Product code

85.25 €

1 5 Days 4568408600790001270000.60,521.4524,8500.50884824000NA6909-ZW-XL

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Double Row Product type Needle roller bearings Inner ring (yes / no) Yes
Marking cover / seal None Can be relubricated (yes / no) Yes Model series NA69..
Lip on outer ring yes/no Yes Customs tariff — country of origin DE Bearing clearance identifier CN
Cage material Sheet steel Customs tariff — weight unit kg Customs tariff — weight per 1

This page is INA Double-Row Needle Roller Bearings with Lips, Inner Ring and Lubrication Bore, Open-Type, part number 0507442160000.
You can find the detail information about specifications and dimensions on part number 0507442160000.

Variation of this product

Part Number
0507441940000
0507442080000
0507442240000
0507442320000
0507442400000
0507442590000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Axial movement range s
(mm)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Customs tariff — item number Product code

64.92 €

1 5 Days 3555361070054000860000.60,515.9426,1000.31584824000NA6907-ZW-XL

74.42 €

1 5 Days 4062409200740001160000.60,519.4485,4000.4384825000NA6908-ZW-XL

98.82 €

1 5 Days 5072407800820001390000.60,523.4584,4000.51484825000NA6910-ZW-XL

115.35 €

1 5 Days 558045720010200017600011,530634,1000.74184825000NA6911-ZW-XL

134.25 €

1 5 Days 608545670010600019100011,532.5683,7500.79484825000NA6912-ZW-XL

154.66 €

1 5 Days 659045630010800019800011,533.5723,5500.85284825000NA6913-ZW-XL

Tech Support