FAG Locating Rings (0167295790000)

FAG Locating Rings 0167295790000

Product Details:

Manufacturer part number: 0167295790000

Brand: FAG

Price: 5.38

Delivery time: 5 Days


Technical Data:

Customs tariff goods number: 73182400

Interior diameter d: 94 mm

Width B: 9.5 mm

Model series: FRM..

Exterior diameter D: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167295790000

Part Number
0167295790000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff goods number Interior diameter d
(mm)
Width B
(mm)
Model series Exterior diameter D
(mm)
Weight
(kg)

5.38 €

1 5 Days 73182400949.5FRM..1000.067

Loading...

  1. 1

Basic information

Construction Locating ring Contents 1 piece Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin DE

This page is FAG Locating Rings, part number 0167295790000.
You can find the detail information about specifications and dimensions on part number 0167295790000.

Variation of this product

Part Number
0167291290000
0167295870000
0167296250000
0167296680000
0167296760000
0167297060000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff goods number Interior diameter d
(mm)
Width B
(mm)
Model series Exterior diameter D
(mm)
Weight
(kg)

11.92 €

1 5 Days 73182100902FE..99.50.036

5.49 €

1 5 Days 7318240010210FRM..1100.078

5.49 €

1 5 Days 7318240011010FRM..1200.08

7.46 €

1 5 Days 7318240012010FRM..1300.114

8.65 €

1 5 Days 7318240012012.5FRM..1300.135

8.65 €

1 5 Days 7318240013212.5FRM..1400.148

Tech Support