Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0004138950000 |
0009474070000 |
0009476790000 |
0009555660000 |
0009929410000 |
0009929840000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Lubrication hole Ca (mm) | Width C (mm) | Width with mounting components B1 (mm) | Central length S (mm) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.53 € | 1 | 5 Days | 50 | 90 | 22 | 35000 | 8800 | 23100 | 6.5 | 22 | 40 | 11 | 0.71 | GSH50-XL-2RSR-B | |||
43.33 € | 1 | 5 Days | 30 | 62 | 18 | 18900 | 13300 | 11300 | 4.7 | 18 | 32 | 9 | 0.28 | GSH30-XL-2RSR-B | |||
52.86 € | 1 | 5 Days | 35 | 72 | 19 | 24900 | 11400 | 15300 | 5.8 | 19 | 34 | 9.5 | 0.4 | GSH35-XL-2RSR-B | |||
59.21 € | 1 | 5 Days | 40 | 80 | 22 | 29500 | 10200 | 19800 | 6.4 | 21 | 38 | 11 | 0.518 | GSH40-XL-2RSR-B | |||
39.04 € | 1 | 5 Days | 20 | 47 | 15 | 12700 | 17900 | 6600 | 4 | 14 | 28 | 7.5 | 0.15 | GSH20-XL-2RSR-B | |||
39.40 € | 1 | 5 Days | 25 | 52 | 15 | 13600 | 16000 | 7800 | 3.9 | 15 | 28 | 7.5 | 0.16 | GSH25-XL-2RSR-B |
Loading...
Load Direction | Radial | Size Standard | Metric System | Product type | Radial insert ball bearing |
---|---|---|---|---|---|
Ring nut | No | Bore shape | Tapered | Designator cover / seal | Single-piece, zinc-coated sheet steel washer with vulcanized, radially pretensioned NBR sealing lip. |
Method of attachment | Clamping sleeve | Marking cover / seal | 2RSR | Rotation direction | Alternating |
Model series | GSH.. | Outer surface design | Spherical | Engineering material | Steel |
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84821090 |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Lubrication hole Ca(mm)
Width C(mm)
Width with mounting components B1(mm)
Central length S(mm)
Customs tariff — weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes