HYDAC 2-Way High-Pressure Ball Valve KHBF / KHMF / KHMFF flanged Ball Valves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

398861

Part Number
398861
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) ::35 Switching ball/shaft material Steel Customs tariff weight(kg) 9.873
Customs tariff weight unit kg Surface protection Zinc-plated, chrome (VI)-free Ball bore Straight bore
Nominal size 40 Flange material Steel Type of connection DIN flange
Type KHMF Shift lever Steel - plug lever offset Connection 2-way
Connection size DN40 Soft seals material FKM (formerly FPM) Customs tariff weight Pro 1
Customs tariff article number 84818081 Customs tariff country of origin DE Ball seal material POM

This page is HYDAC 2-Way High-Pressure Ball Valve KHBF / KHMF / KHMFF flanged Ball Valves, part number 398861.
You can find the detail information about specifications and dimensions on part number 398861.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360