Stainless steel handle (EK) (EK-10.100.31)

Stainless steel handle (EK) EK-10.100.31
  • Volume Discount

Product Details:

Manufacturer part number: EK-10.100.31

Brand: ROHDE

Price: 98.84

Delivery time: 9 Days


Technical Data:

Pitch P: 100 mm

Height H: 44 mm

Handle Thickness D: 10 mm

Screw-on distance A: 100 mm

Fastening M: M10x1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EK-10.100.31

Part Number
EK-10.100.31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Screw-on distance A
(mm)
Fastening M

98.84 €

1 Available 9 Days 1004410100M10x1

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material EN 1.4301 Equiv. Applied Load(N) 1000 Main Body, Surface Treatment Brushed Finish
Mounting Method Threads Handle Cross Sectional Shape Round Shape Material 1.4305 (303)
Surface treatment Brushed

This page is Stainless steel handle (EK), part number EK-10.100.31.
You can find the detail information about specifications and dimensions on part number EK-10.100.31.

Variation of this product

Part Number
EK-10.120.31
EK-10.180.31
EK-20.250.33
EK-20.400.33
EK-20.600.33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Screw-on distance A
(mm)
Fastening M

99.96 €

1 Available 9 Days 1204410120M10x1

100.32 €

1 Available 9 Days 1804410180M10x1

260.58 €

1 Available 9 Days 2508620250M20x2

280.10 €

1 Available 9 Days 4008620400M20x2

306.08 €

1 Available 9 Days 6008620600M20x2

Tech Support