Stainless steel handle (EL)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EL-35.060.36
EL-35.080.36
EL-35.100.36
EL-35.130.36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)

60.20 €

1 Available 9 Days 606080

68.60 €

1 Available 9 Days 8080100

77.14 €

1 Available 9 Days 100100120

89.90 €

1 Available 9 Days 130130150

Loading...

  1. 1

Basic information

Main Body Type Special Shape Main Body Material EN 1.4301 Equiv. Applied Load(N) 500
Main Body, Surface Treatment Electrolytic Polishing Mounting Method Tapped Fastening M M6
Material 1.4404 (316L) Surface treatment Highly polished electropolished

Tech Support