Tube handle (HH)

Tube handle (HH)
  • Volume Discount
HH series tubular handle with angled shanks.
Material: Shank and tube 1.4404 (316L)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HH-25.F200.46
HH-25.F300.46
HH-25.F400.46
HH-25.F500.46
HH-25.F600.46
HH-25.F700.46
HH-25.F800.46
HH-25.R200.46
HH-25.R300.46
HH-25.R400.46
HH-25.R500.46
HH-25.R600.46
HH-25.R700.46
HH-25.R800.46
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Mounting Method Screw-on distance A
(mm)
Length L
(mm)

374.08 €

1 Available 9 Days 200Round Hole200240

383.90 €

1 Available 9 Days 300Round Hole300340

394.54 €

1 Available 9 Days 400Round Hole400440

407.40 €

1 Available 9 Days 500Round Hole500540

418.44 €

1 Available 9 Days 600Round Hole600640

429.54 €

1 Available 9 Days 700Round Hole700740

440.66 €

1 Available 9 Days 800Round Hole800840

347.44 €

1 Available 9 Days 200Tapped200240

357.28 €

1 Available 9 Days 300Tapped300340

367.92 €

1 Available 9 Days 400Tapped400440

380.76 €

1 Available 9 Days 500Tapped500540

391.78 €

1 Available 9 Days 600Tapped600640

402.92 €

1 Available 9 Days 700Tapped700740

414.02 €

1 Available 9 Days 800Tapped800840

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material EN 1.4301 Equiv. Height H(mm) 100 Applied Load(N) 1000
Main Body, Surface Treatment Electrolytic Polishing Handle Thickness D(mm) 25 Handle Cross Sectional Shape Round Shape
Fastening M M8 Material 1.4404 (316L) Surface treatment Highly polished electropolished

Tech Support