Aluminium bow type handle (M1)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M1-20.S200.54
M1-20.S200.9006
M1-20.S300.54
M1-20.S300.9006
M1-20.S400.54
M1-20.S400.9006
M1-20.S600.54
M1-20.S600.9006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Screw-on distance A
(mm)
Handle color

28.46 €

1 Available 9 Days 200200Black

28.46 €

1 Available 9 Days 200200Silver

31.78 €

1 Available 9 Days 300300Black

31.78 €

1 Available 9 Days 300300Silver

35.04 €

1 Available 9 Days 400400Black

35.04 €

1 Available 9 Days 400400Silver

41.48 €

1 Available 13 Days 600600Black

41.48 €

1 Available 9 Days 600600Silver

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Deformation
Main Body Material Aluminum Height H(mm) 70 Applied Load(N) 1000
Main Body, Surface Treatment Chrome Plating Mounting Method Tapped Handle Thickness D(mm) 20
Handle Cross Sectional Shape Round Shape Fastening M M8 Material AlMgSi 0.5
Surface treatment powder coated

Tech Support