We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Stainless steel handle (VA)

Stainless steel handle (VA)

Stainless steel bow type handle from the VA series Ø8 to Ø20.
Material: 1.4404 (316L)

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VA-08.R064.31
VA-08.R088.31
VA-08.R100.31
VA-08.R120.31
VA-10.R100.31
VA-10.R120.31
VA-10.R180.31
VA-10.R250.31
VA-10.R300.31
VA-10.R350.31
VA-15.R150.33
VA-15.R200.33
VA-15.R250.33
VA-15.R300.33
VA-15.R350.33
VA-20.F200.33
VA-20.F250.33
VA-20.F300.33
VA-20.F350.33
VA-20.R200.33
VA-20.R250.33
VA-20.R300.33
VA-20.R350.33
Part NumberStandard Unit PriceVolume DiscountShipping Days?Pitch P
(mm)
Height H
(mm)
Applied Load
(N)
Mounting Method Handle Thickness D
(mm)
Screw-on distance A
(mm)
Fastening M

6.80 €

9 Days 64351000Tapped864M5

6.80 €

9 Days 88351000Tapped888M5

6.80 €

9 Days 100351000Tapped8100M5

7.10 €

9 Days 120351000Tapped8120M5

8.22 €

9 Days 100401000Tapped10100M5

8.64 €

9 Days 120401000Tapped10120M5

9.77 €

9 Days 180401000Tapped10180M5

12.09 €

9 Days 250401000Tapped10250M5

13.29 €

9 Days 300401000Tapped10300M5

14.50 €

9 Days 350401000Tapped10350M5

33.45 €

9 Days 150551000Tapped15150M6

36.35 €

9 Days 200551000Tapped15200M6

39.40 €

9 Days 250551000Tapped15250M6

42.44 €

9 Days 300551000Tapped15300M6

45.39 €

9 Days 350551000Tapped15350M6

66.80 €

9 Days 200701000Round Hole20200M8

70.39 €

9 Days 250701000Round Hole20250M8

74.02 €

9 Days 300701000Round Hole20300M8

77.57 €

9 Days 350701000Round Hole20350M8

45.07 €

9 Days 200701000Tapped20200M8

48.59 €

9 Days 250701000Tapped20250M8

52.17 €

9 Days 300701000Tapped20300M8

55.74 €

9 Days 350701000Tapped20350M8

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material EN 1.4301 Equiv. Main Body, Surface Treatment Brushed Finish Handle Cross Sectional Shape Round Shape
Material 1.4404 (316L) Surface treatment Brushed

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support