Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LS-02-CC |
LS-02A-CC |
LS-11-CC |
LS-11A-CC |
LS-11D-CC |
LS-11DA-CC |
LS-11S-CC |
LS-20-CC |
LS-20A-CC |
LS-20B-CC |
LS-S02-CC |
LS-S02A-CC |
LS-S11-CC |
LS-S11A-CC |
LS-S11D-CC |
LS-S11DA-CC |
LS-S20-CC |
LS-S20A-CC |
LS-S20B-CC |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching function | Material housing | Suitable for safety functions | Forced opening | Number of safety auxiliary contacts | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
37.22 € | 10 | 15 Days | Slow-action switch | Plastic | true | true | 2 | 2 | 0 | |||
37.22 € | 10 | 15 Days | Slow-action switch | Plastic | true | true | 2 | 2 | 0 | |||
37.22 € | 10 | 15 Days | Slow-action switch | Plastic | true | true | 1 | 1 | 1 | |||
37.22 € | 10 | 15 Days | Slow-action switch | Plastic | true | true | 1 | 1 | 1 | |||
37.22 € | 10 | 37 Days | Slow-action switch | Plastic | true | true | 0 | 1 | 1 | |||
37.22 € | 10 | 15 Days | Slow-action switch | Plastic | true | true | 1 | 1 | 1 | |||
37.22 € | 10 | 15 Days | Quick-break switch | Plastic | true | true | 1 | 1 | 1 | |||
37.22 € | 10 | 15 Days | Slow-action switch | Other | false | false | 0 | 0 | 2 | |||
37.22 € | 1 | 15 Days | Slow-action switch | Other | false | false | 0 | 0 | 2 | |||
37.22 € | 10 | 15 Days | Slow-action switch | Plastic | false | false | 0 | 0 | 2 | |||
- | 37.22 € | 10 | 28 Days | Slow-action switch | Plastic | true | true | 2 | 2 | 0 | ||
37.22 € | 10 | 28 Days | Slow-action switch | Plastic | true | true | 2 | 2 | 0 | |||
37.22 € | 10 | 28 Days | Slow-action switch | Plastic | true | true | 1 | 1 | 1 | |||
37.22 € | 10 | 28 Days | Slow-action switch | Plastic | true | true | 1 | 1 | 1 | |||
- | 37.22 € | 10 | 28 Days | Slow-action switch | Plastic | true | true | 1 | 1 | 1 | ||
37.22 € | 1 | 28 Days | Slow-action switch | Plastic | true | true | 1 | 1 | 1 | |||
37.22 € | 1 | 28 Days | Slow-action switch | Plastic | false | false | 0 | 0 | 2 | |||
37.22 € | 10 | 28 Days | Slow-action switch | Plastic | false | false | 0 | 0 | 2 | |||
37.22 € | 10 | 37 Days | Slow-action switch | Plastic | false | false | 0 | 0 | 2 |
Loading...
Rated operation current Ie at AC-15, 230 V(A) | 6 | Rated operation current Ie at DC-13, 230 V(A) | 0.3 | Coating housing | Other |
---|---|---|---|---|---|
With status indication | false | Type of interface for safety communication | None | Type of electric connection | Other |
Explosion safety category for gas | None | Explosion safety category for dust | None | Construction type housing | Cuboid |
Degree of protection (IP) | IP65 | Type of control element | Plunger | Type of interface | None |
Output electronic | false | Rated operation current Ie at AC-15, 125 V(A) | 6 | Rated operation current Ie at AC-15, 24 V(A) | 6 |
Rated operation current Ie at DC-13, 125 V(A) | 0.8 | Rated operation current Ie at DC-13, 24 V(A) | 3 | Width sensor(mm) | 31 |
Diameter sensor(mm) | 0 | Height of sensor(mm) | 61 | Length of sensor(mm) | 33.5 |
Switching function latching | false | Ambient temperature during operating(°C) | 40|70 | Number of contacts as change-over contact | 0 |
Alignment of the control element | Other | Degree of protection (NEMA) | 4X |
Configure
Basic Attributes
Switching function
Material housing
Suitable for safety functions
Forced opening
Number of safety auxiliary contacts
Number of contacts as normally closed contact
Number of contacts as normally open contact
Type
Filter by standard shipping days
Optional Attributes