Manufacturer part number: HJ 413
Brand: SKF
Price: 113.08 €
Delivery time: 5 Days
I.D. d: 65 mm
B1: 11 mm
Customs tariff — weight: 0.42 kg
Shoulder dimension d1: 98.5 mm
B2: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HJ 413
Design | Angle ring | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84829900 | Model series | HJ.. | Customs tariff — country of origin | DE |
This page is SKF angle rings for cylindrical roller bearings, part number HJ 413.
You can find the detail information about specifications and dimensions on part number HJ 413.
Part Number |
---|
HJ 1088 |
HJ 205 EC |
HJ 207 EC |
HJ 208 EC |
HJ 210 EC |
HJ 214 EC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | B1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | B2 (mm) | Bore code | r1 (min.) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
3,175.42 € | 1 | 5 Days | 440 | 24 | 11.9 | 512 | 45 | 88 | 6 | ||
85.26 € | 1 | 5 Days | 25 | 3 | 0.015 | 34.7 | 6 | 05 | 0.6 | ||
82.45 € | 1 | 5 Days | 35 | 4 | 0.03 | 48.1 | 7 | 07 | 0.6 | ||
65.14 € | 1 | 5 Days | 40 | 5 | 0.047 | 54 | 8.5 | 08 | 1.1 | ||
102.31 € | 1 | 5 Days | 50 | 5 | 0.058 | 64 | 9 | 10 | 1.1 | ||
143.23 € | 1 | 5 Days | 70 | 7 | 0.15 | 89.4 | 11 | 14 | 1.5 |