SKF single-row cylindrical roller bearings series N.. (N 205 ECP)

SKF single-row cylindrical roller bearings series N.. N 205 ECP

Product Details:

Manufacturer part number: N 205 ECP

Brand: SKF

Price: 56.58

Delivery time: 5 Days


Technical Data:

I.D. d: 25 mm

O.D. D: 52 mm

Width B: 15 mm

Precision (JIS): -

Rotational Speed: 16000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N 205 ECP

Part Number
N 205 ECP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Precision (JIS) Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Calculation factor kr Outer ring internal diameter E
(mm)
Axial movement range s
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Reference speed rpm r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Bearing clearance identifier Cage material

56.58 €

1 5 Days 255215-1600028600270000.1334.710.1546.51.33.35Window-type cage made of polyamide P66, roller-guided0514,0000.646.5CNResin

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Bore Cylindrical Design Cylindrical roller bearing
Ring nut No Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84825000 Marking cover / seal None Model series N..
Customs tariff — country of origin DE

This page is SKF single-row cylindrical roller bearings series N.., part number N 205 ECP.
You can find the detail information about specifications and dimensions on part number N 205 ECP.

Variation of this product

Part Number
N 203 ECP
N 206 ECP
N 207 ECP
N 210 ECP
N 212 ECP
N 217 ECP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Precision (JIS) Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Calculation factor kr Outer ring internal diameter E
(mm)
Axial movement range s
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Reference speed rpm r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Bearing clearance identifier Cage material

48.26 €

1 5 Days 174012-2200017200143000.066250.60.1535.111.73Window-type cage made of polyamide P66, roller-guided0319,0000.335.1CNResin

72.80 €

1 5 Days 306216-1400044000365000.19841.210.1555.51.34.55Window-type cage made of polyamide P66, roller-guided0613,0000.655.5CNResin

76.63 €

1 5 Days 357217-1200056000480000.29448.11.10.15641.36.1Window-type cage made of polyamide P66, roller-guided0711,0000.664CNResin

99.03 €

1 5 Days 509020-900073500695000.477641.10.1581.51.58.8Window-type cage made of polyamide P66, roller-guided108,5001.181.5CNResin

183.55 €

1 5 Days 6011022-75001080001020000.81177.51.50.151001.413.4Window-type cage made of polyamide P66, roller-guided126,7001.5100CNResin

360.86 €

1 5 Days 8515028-53001900002000001.8910720.15136.51.524.5Window-type cage made of polyamide P66, roller-guided174,8002136.5CNResin

Tech Support