Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NCF 3004 CV
I.D. d(mm) | 20 | O.D. D(mm) | 42 | Width B(mm) | 16 |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Rotational Speed(1/min) | 10000 | Basic Load Rating, Dynamic Rating(N) | 28100 |
Basic Load Rating, Static Rating(N) | 28500 | Bore | Cylindrical | Design | Cylindrical roller bearing, full rollers |
Customs tariff — weight(kg) | 0.106 | Ring nut | No | Shoulder dimension d1(mm) | 2 |
Customs tariff — weight per | 1 | Calculation factor kr | 0.3 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84825000 | Outer ring internal diameter E(mm) | 36.81 | Axial movement range s(mm) | 1.5 |
Fatigue limit load Pu(kN) | 3.1 | Marking cover / seal | None | Model series | NCF.. |
Bore code | 04 | Shoulder dimension D1(mm) | 33 | Reference speed rpm | 8,500 |
r1 (min.)(mm) | 0.6 | Envelope circle diameter F(mm) | 36.81 | Customs tariff — country of origin | DE |
Bearing clearance identifier | CN | Cage material | None |
This page is SKF single-row cylindrical roller bearings, full rollers, series NCF.., part number NCF 3004 CV.
You can find the detail information about specifications and dimensions on part number NCF 3004 CV.