TIMKEN inner rings for metric tapered roller bearings, single row (JLM506848E-N0000)

TIMKEN inner rings for metric tapered roller bearings, single row JLM506848E-N0000

Product Details:

Manufacturer part number: JLM506848E-N0000

Brand: TIMKEN

Price: 86.14

Delivery time: 5 Days


Technical Data:

I.D. d: 55 mm

Width B: 26 mm

Basic Load Rating, Dynamic Rating: 108900 N

Basic Load Rating, Static Rating: - N

Customs tariff — weight: 0.373 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JLM506848E-N0000

Part Number
JLM506848E-N0000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Width, imperial, B
(inch)
Internal diameter (inch) d
(inch)
Model series Shoulder dimension D1
(mm)
r1 (min.)
(mm)
Engineering material Inner ring

86.14 €

1 5 Days 5526108900-0.373-1.0242.165JLM..673.5Steel, case-hardenedJLM506848E

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Size Standards Metric Series Design Tapered roller bearing
Configuration Universal Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84822000 Complete bearing yes/no No
Cage designation Sheet steel cage, guided by rollers Marking cover / seal None Customs tariff — country of origin DE
Cage material Sheet steel

This page is TIMKEN inner rings for metric tapered roller bearings, single row, part number JLM506848E-N0000.
You can find the detail information about specifications and dimensions on part number JLM506848E-N0000.

Variation of this product

Part Number
JL819349-N0000
JLM104948-N0000
JLM506849-N0000
JLM714149-N0000
JLM813049-N0000
JM205149-N0000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Width, imperial, B
(inch)
Internal diameter (inch) d
(inch)
Model series Shoulder dimension D1
(mm)
r1 (min.)
(mm)
Engineering material Inner ring

124.97 €

1 5 Days 9520984001330000.5461020.7873.74JL..1115Steel, through-hardenedJL819349

30.74 €

1 5 Days 5021.5963001040000.291550.8461.969JLM..613Steel, case-hardenedJLM104948

42.58 €

1 5 Days 55231090001230000.37610.9062.165JLM..631.5Steel, case-hardenedJLM506849

80.88 €

1 5 Days 75251400001670000.594820.9842.953JLM..883Steel, case-hardenedJLM714149

119.86 €

1 5 Days 70251150001680000.55770.9842.756JLM..781Steel, case-hardenedJLM813049

64.28 €

1 5 Days 50281470001540000.503571.1021.969JM..633Steel, case-hardenedJM205149

Tech Support