Deep groove ball bearings / single row / outer ring with annular groove / seals on one or both sides / SKF (6206-2ZNR)

Deep groove ball bearings / single row / outer ring with annular groove / seals on one or both sides / SKF 6206-2ZNR

Product Details:

Manufacturer part number: 6206-2ZNR

Brand: SKF

Price: 24.22

Delivery time: 5 Days


Technical Data:

I.D. D: 30 φ

Outer Diameter D: 62 φ

Width B: 16 mm

Maximum Allowable Rotational Speed: 12000 1/min

Basic Load Rating Static Rating: 11200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6206-2ZNR

Part Number
6206-2ZNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Designator cover / seal Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Flange on outer ring Norm

24.22 €

1 5 Days 3062161200011200203000.20640.31Contact-free covers on both sides made of sheet steel0.475-2Z62..0654.124,000NoDIN 625

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut Yes Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84821090 Customs tariff — country of origin DE
Engineering material Steel Bearing clearance identifier CN Cage material Sheet steel
Bearing clearance designator Normal radial clearance

This page is Deep groove ball bearings / single row / outer ring with annular groove / seals on one or both sides / SKF, part number 6206-2ZNR.
You can find the detail information about specifications and dimensions on part number 6206-2ZNR.

Variation of this product

Part Number
6005-2ZNR
6200-2ZNR
6201-2ZNR
6207-2ZNR
6208-2ZNR
6210-2ZNR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Designator cover / seal Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Flange on outer ring Norm

12.91 €

1 5 Days 254712160006550119000.082320.6Contact-free covers on both sides made of sheet steel0.275-2Z60..0542.232,000NoDIN 625

7.75 €

1 5 Days 1030927200236054000.03415.20.6Contact-free covers on both sides made of sheet steel0.1-2Z62..0024.856,000NoDIN 625

8.48 €

1 5 Days 12321025600310072800.0416.60.6Contact-free covers on both sides made of sheet steel0.132-2Z62..0127.450,000NoDIN 625

32.60 €

1 5 Days 3572171040015300270000.346.91Contact-free covers on both sides made of sheet steel0.655-2Z62..0762.720,000NoDIN 625

40.25 €

1 5 Days 408018880019000325000.37452.61.1Contact-free covers on both sides made of sheet steel0.8-2Z62..0869.818,000NoDIN 625

42.94 €

1 5 Days 509020800023200371000.47962.51.1Contact-free covers on both sides made of sheet steel0.98-2Z62..1081.715,000NoDIN 625

Tech Support