Angular contact ball bearings / double row / with cover on both sides / SKF (3206 A-2Z)

Angular contact ball bearings / double row / with cover on both sides / SKF 3206 A-2Z

Product Details:

Manufacturer part number: 3206 A-2Z

Brand: SKF

Price: 68.52

Delivery time: 5 Days


Technical Data:

I.D. D: 30 φ

Outer Diameter D: 62 φ

Width B: 23.8 mm

Maximum Allowable Rotational Speed: 10000 1/min

Rolling Element Material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3206 A-2Z

Part Number
3206 A-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Rolling Element Material Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Pressure point a
(mm)
Bearing clearance identifier Cage material Bearing clearance designator r1 (min.)
(mm)

68.52 €

1 5 Days 306223.810000-20400286000.29738.7848210900.865Steel open on one side, ball-guided32..0655.236CNSheet steelNormal radial clearance1

Loading...

  1. 1

Basic information

Bearing Ring Shape Angular Contact Ball (Double Row) Number of Bearing Ring Rows Double Row Size Standard Metric System
Ring nut No Pressure angle alpha °(°) 30 Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Designator cover / seal Contact-free covers on both sides made of sheet steel
Marking cover / seal 2Z Customs tariff — country of origin DE Engineering material Steel
Configuration O configuration Installation in sets (yes / no) No Preloading No
Number of bearings 1

This page is Angular contact ball bearings / double row / with cover on both sides / SKF, part number 3206 A-2Z.
You can find the detail information about specifications and dimensions on part number 3206 A-2Z.

Variation of this product

Part Number
3203 A-2ZTN9/MT33
3204 A-2ZTN9/MT33
3205 A-2Z/C3MT33
3206 A-2ZTN9/MT33
3207 A-2ZTN9/MT33
3208 A-2Z/C3MT33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Rolling Element Material Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Pressure point a
(mm)
Bearing clearance identifier Cage material Bearing clearance designator r1 (min.)
(mm)

32.80 €

1 5 Days 174017.516000-8800143000.09623.3848210900.365Glass fiber-reinforced cage made of polyamide 66, ball-guided32..033523CNResinNormal radial clearance0.6

40.29 €

1 5 Days 204720.614000-12000200000.15627.7848210900.51Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0440.928CNResinNormal radial clearance1

60.42 €

1 5 Days 255220.612000-14300216000.18132.7848210900.6Steel open on one side, ball-guided32..0545.930C3Sheet steelRadial clearance larger than normal1

50.69 €

1 5 Days 306223.810000-20400286000.2938.7848210900.865Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0655.236CNResinNormal radial clearance1

62.72 €

1 5 Days 3572279000-28000400000.4545.4848210901.18Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0763.942CNResinNormal radial clearance1.1

93.38 €

1 5 Days 408030.28000-34000475000.60147.8848210901.43Steel open on one side, ball-guided32..0872.146C3Sheet steelRadial clearance larger than normal1.1

Tech Support