Deep groove ball bearings / single row / seals on both sides, non-rubbings / SKF (607-2RSL)

Deep groove ball bearings / single row / seals on both sides, non-rubbings / SKF 607-2RSL

Product Details:

Manufacturer part number: 607-2RSL

Brand: SKF

Price: 5.58

Delivery time: 5 Days


Technical Data:

I.D. D: 7 φ

Outer Diameter D: 19 φ

Width B: 6 mm

Maximum Allowable Rotational Speed: 43000 1/min

Basic Load Rating Static Rating: 950 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

607-2RSL

Part Number
607-2RSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Designator cover / seal Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Bearing clearance identifier Cage material Bearing clearance designator

5.58 €

1 5 Days 71964300095023400.0089.50.3Contact-free gasket on both sides, NBR848210100.04-2RSL60..-16.585,000CNSheet steelNormal radial clearance

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut No Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — country of origin DE Engineering material Steel
Flange on outer ring No Norm DIN 625

This page is Deep groove ball bearings / single row / seals on both sides, non-rubbings / SKF, part number 607-2RSL.
You can find the detail information about specifications and dimensions on part number 607-2RSL.

Variation of this product

Part Number
6002-2RSL
6003-2RSL
6003-2RSL/C3
608-2RSL
608-2RSL/C3
61804-2RZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Designator cover / seal Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Bearing clearance identifier Cage material Bearing clearance designator

6.98 €

1 5 Days 1532926000285058500.02818.70.3Contact-free gasket on both sides, NBR848210900.12-2RSL60..0228.250,000CNSheet steelNormal radial clearance

7.58 €

1 5 Days 17351022000325063700.038230.3Contact-free gasket on both sides, NBR848210900.137-2RSL60..0331.245,000CNSheet steelNormal radial clearance

7.58 €

1 5 Days 17351022000325063700.039230.3Contact-free gasket on both sides, NBR848210900.137-2RSL60..0331.245,000C3Sheet steelRadial clearance larger than normal

5.43 €

1 5 Days 822738000137034500.01210.50.3Contact-free gasket on both sides, NBR848210100.057-2RSL60..-19.275,000CNSheet steelNormal radial clearance

5.43 €

1 5 Days 822738000137034500.01210.50.3Contact-free gasket on both sides, NBR848210100.057-2RSL60..-19.275,000C3Sheet steelRadial clearance larger than normal

16.74 €

1 37 Days 2032722000232040300.01827.20.3Contact-free NBR grommet on both sides848210900.104-2RZ618..0437.245,000CNSheet steelNormal radial clearance

Tech Support