Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0001236330000
Part Number
|
---|
0001236330000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Bore code | Ref. speed rpm | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230.71 € | 1 | 5 Days | 80 | 110 | 30 | 3550 | 112000 | 206000 | 91.4 | 1 | 100,78 | 1 | 30 | 16 | 2,090 | 0.843 | SL024916 |
Loading...
Number of Raceway Ring Rows | Double Row | Product type | Cylindrical roller bearing | Bore shape | Cylindrical |
---|---|---|---|---|---|
Marking cover / seal | None | Model series | SL0249.. | Customs tariff — country of origin | DE |
Bearing clearance identifier | CN | Cage material | None | Ring nut | No |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — item number | 84825000 |
This page is INA two-row cylindrical roller bearings, full rollers, floating bearing, part number 0001236330000.
You can find the detail information about specifications and dimensions on part number 0001236330000.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Shoulder dimension d1(mm)
r (min.)(mm)
Outer ring internal diameter E(mm)
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Bore code
Ref. speed rpm
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0001235520000 |
0001236920000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Bore code | Ref. speed rpm | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
192.42 € | 1 | 5 Days | 70 | 100 | 30 | 3900 | 106000 | 185000 | 82.5 | 1 | 91,87 | 1 | 27 | 14 | 2,330 | 0.75 | SL024914 | |||
349.63 € | 1 | 5 Days | 110 | 150 | 40 | 2500 | 198000 | 400000 | 125 | 1.1 | 138,2 | 2 | 50 | 22 | 1,600 | 2.063 | SL024922 |