Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0167144070000 |
0167144150000 |
0167145040000 |
0219094400000 |
0219414750000 |
0219415130000 |
0219434350000 |
0219434510000 |
0219434600000 |
0219434940000 |
0219435160000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.37 € | 1 | 5 Days | 55 | 100 | 25 | 43000 | 5600 | 42500 | 71.4 | 1.5 | 84821090 | 2.26 | 42.. | 11 | 84.7 | 0.813 | 4211-B-TVH | |||
102.25 € | 1 | 5 Days | 60 | 110 | 28 | 56000 | 5000 | 56000 | 79.8 | 1.5 | 84821090 | 2.85 | 42.. | 12 | 95.3 | 1.077 | 4212-B-TVH | |||
177.22 € | 1 | 5 Days | 50 | 110 | 40 | 92000 | 5300 | 76000 | 73.6 | 2 | 84821090 | 4.45 | 43.. | 10 | 96.2 | 1.64 | 4310-B-TVH | |||
26.57 € | 1 | 5 Days | 20 | 47 | 18 | 20900 | 14000 | 13200 | 30.2 | 1 | 84821090 | 0.69 | 42.. | 04 | 39.5 | 0.14 | 4204-BB-TVH | |||
22.51 € | 1 | 5 Days | 10 | 30 | 14 | 8300 | 24000 | 4750 | 16.6 | 0.6 | 84821010 | 0.315 | 42.. | 00 | 23.9 | 0.051 | 4200-BB-TVH | |||
23.38 € | 1 | 5 Days | 15 | 35 | 14 | 12400 | 18000 | 7400 | 21.6 | 0.6 | 84821090 | 0.37 | 42.. | 02 | 28.9 | 0.068 | 4202-BB-TVH | |||
61.34 € | 1 | 5 Days | 35 | 80 | 31 | 58000 | 8000 | 40500 | 49.2 | 1.5 | 84821090 | 2.26 | 43.. | 07 | 66.9 | 0.59 | 4307-BB-TVH | |||
28.22 € | 1 | 5 Days | 25 | 52 | 18 | 22900 | 12000 | 15700 | 34.7 | 1 | 84821090 | 0.74 | 42.. | 05 | 44 | 0.119 | 4205-BB-TVH | |||
32.68 € | 1 | 5 Days | 30 | 62 | 20 | 29000 | 9500 | 21600 | 41.3 | 1 | 84821090 | 1.17 | 42.. | 06 | 52.5 | 0.28 | 4206-BB-TVH | |||
50.88 € | 1 | 5 Days | 40 | 80 | 23 | 42000 | 7500 | 34500 | 54.2 | 1.1 | 84821090 | 1.57 | 42.. | 08 | 66.6 | 0.45 | 4208-BB-TVH | |||
59.38 € | 1 | 5 Days | 50 | 90 | 23 | 46500 | 6300 | 42000 | 65.2 | 1.1 | 84821090 | 1.81 | 42.. | 10 | 77.6 | 0.68 | 4210-BB-TVH |
Loading...
Load Direction | Radial | Raceway No. of Rows | Double Row | Size Standard | Metric System |
---|---|---|---|---|---|
Product type | Deep-groove ball bearing | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Cage designation | Glass fiber-reinforced polyamide cage | Marking cover / seal | None | Customs tariff — country of origin | DE |
Bearing clearance identifier | CN | Cage material | Resin | Ring nut | No |
Flange on outer ring | No | Designator cover / seal | No cover or gasket | Norm | DIN 625 |
Bearing clearance designator | Normal radial clearance | Engineering material | Steel | Customs tariff — weight unit | kg |
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
Customs tariff — weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes