Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Pressure point a (mm) | Cage material | Preloading | Ref. speed rpm | Customs tariff — weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 15 | 35 | 11 | 8400 | 24000 | 4450 | 22.5 | 0.6 | 84821090 | 0.3 | Solid polyamide snap cage | 72.. | 02 | 27.6 | 0.3 | 16 | Resin | Zero clearance | 19,100 | 0.044 | ||
- | 1 | 5 Days | 25 | 52 | 15 | 15300 | 16000 | 9000 | 35.4 | 1 | 84821090 | 0.6 | Solid polyamide snap cage | 72.. | 05 | 41.6 | 0.6 | 24 | Resin | Light | 13,700 | 0.126 | ||
- | 1 | 5 Days | 25 | 52 | 15 | 15300 | 16000 | 9000 | 35.4 | 1 | 84821090 | 0.6 | Solid polyamide snap cage | 72.. | 05 | 41.6 | 0.6 | 24 | Resin | Zero clearance | 13,700 | 0.126 | ||
- | 1 | 5 Days | 30 | 62 | 16 | 21700 | 13000 | 14100 | 42.8 | 1 | 84821090 | 0.95 | Solid polyamide snap cage | 72.. | 06 | 49.8 | 0.6 | 27 | Resin | Zero clearance | 11,200 | 0.196 | ||
- | 1 | 5 Days | 35 | 72 | 17 | 28000 | 11000 | 19000 | 49.5 | 1.1 | 84821090 | 1.28 | Solid polyamide snap cage | 72.. | 07 | 57.9 | 0.6 | 31 | Resin | Zero clearance | 9,600 | 0.28 | ||
- | 1 | 5 Days | 35 | 72 | 17 | 28000 | 11000 | 19000 | 49.5 | 1.1 | 84821090 | 1.28 | Solid polyamide snap cage | 72.. | 07 | 57.9 | 0.6 | 31 | Resin | No | 9,600 | 0.28 | ||
- | 1 | 5 Days | 40 | 80 | 18 | 34000 | 9500 | 23500 | 55.7 | 1.1 | 84821090 | 1.58 | Solid polyamide snap cage | 72.. | 08 | 64.7 | 0.6 | 34 | Resin | Zero clearance | 8,600 | 0.367 | ||
- | 1 | 5 Days | 45 | 85 | 19 | 37500 | 8500 | 27000 | 60.5 | 1.1 | 84821090 | 1.81 | Solid polyamide snap cage | 72.. | 09 | 70 | 0.6 | 37 | Resin | No | 8,000 | 0.405 | ||
- | 1 | 5 Days | 45 | 85 | 19 | 37500 | 8500 | 27000 | 60.5 | 1.1 | 84821090 | 1.81 | Solid polyamide snap cage | 72.. | 09 | 70 | 0.6 | 37 | Resin | Zero clearance | 8,000 | 0.405 | ||
- | 1 | 5 Days | 50 | 90 | 20 | 39000 | 8000 | 28500 | 66.2 | 1.1 | 84821090 | 1.92 | Solid polyamide snap cage | 72.. | 10 | 74.8 | 0.6 | 39 | Resin | No | 7,600 | 0.47 | ||
- | 1 | 5 Days | 55 | 100 | 21 | 49000 | 7000 | 38500 | 72.6 | 1.5 | 84821090 | 2.6 | Solid polyamide snap cage | 72.. | 11 | 83 | 1 | 43 | Resin | No | 6,800 | 0.62 | ||
- | 1 | 5 Days | 65 | 120 | 23 | 67000 | 6000 | 55000 | 86 | 1.5 | 84821090 | 3.7 | Solid polyamide snap cage | 72.. | 13 | 98.9 | 1 | 51 | Resin | Zero clearance | 5,700 | 1.01 | ||
- | 1 | 5 Days | 75 | 130 | 25 | 73000 | 5300 | 62000 | 96.5 | 1.5 | 84821090 | 4.1 | Solid polyamide snap cage | 72.. | 15 | 109.2 | 1 | 56 | Resin | No | 5,300 | 1.17 | ||
- | 1 | 5 Days | 75 | 130 | 25 | 73000 | 5300 | 62000 | 96.5 | 1.5 | 84821090 | 4.1 | Solid polyamide snap cage | 72.. | 15 | 109.2 | 1 | 56 | Resin | Zero clearance | 5,300 | 1.17 | ||
- | 1 | 5 Days | 80 | 140 | 26 | 85000 | 5000 | 72000 | 102.9 | 2 | 84821090 | 4.65 | Solid polyamide snap cage | 72.. | 16 | 117.8 | 1 | 59 | Resin | Zero clearance | 4,950 | 1.42 | ||
- | 1 | 5 Days | 100 | 180 | 34 | 142000 | 3800 | 124000 | 131.9 | 2.1 | 84821090 | 7.1 | Solid polyamide snap cage | 72.. | 20 | 149.6 | 1.1 | 76 | Resin | No | 4,250 | 3.14 | ||
- | 1 | 5 Days | 25 | 62 | 17 | 28000 | 14000 | 15800 | 39.3 | 1.1 | 84821090 | 1.07 | Solid polyamide snap cage | 73.. | 05 | 48.1 | 0.6 | 27 | Resin | No | 9,800 | 0.22 | ||
- | 1 | 5 Days | 30 | 72 | 19 | 35500 | 11000 | 22100 | 46.5 | 1.1 | 84821090 | 1.49 | Solid polyamide snap cage | 73.. | 06 | 56 | 0.6 | 31 | Resin | No | 8,600 | 0.342 | ||
- | 1 | 5 Days | 35 | 80 | 21 | 43000 | 14100 | 27500 | 53.12 | 1.5 | 84821090 | 1.86 | Solid brass cage | 73.. | 07 | 63.02 | 1 | 35 | Brass | No | 7,900 | 0.498 | ||
- | 1 | 5 Days | 35 | 80 | 21 | 43000 | 9500 | 27500 | 52.7 | 1.5 | 84821090 | 1.86 | Solid polyamide snap cage | 73.. | 07 | 63.1 | 1 | 35 | Resin | No | 7,900 | 0.446 | ||
- | 1 | 5 Days | 40 | 90 | 23 | 53000 | 8500 | 34500 | 59.2 | 1.5 | 84821090 | 2.32 | Solid polyamide snap cage | 73.. | 08 | 71.7 | 1 | 39 | Resin | No | 7,100 | 0.616 | ||
- | 1 | 5 Days | 45 | 100 | 25 | 65000 | 7500 | 43000 | 66.7 | 1.5 | 84821090 | 2.9 | Solid polyamide snap cage | 73.. | 09 | 79.8 | 1 | 43 | Resin | Zero clearance | 6,500 | 0.815 | ||
- | 1 | 5 Days | 50 | 110 | 27 | 75000 | 7000 | 50000 | 73.1 | 2 | 84821090 | 3.4 | Solid polyamide snap cage | 73.. | 10 | 87.6 | 1 | 47 | Resin | No | 6,100 | 1.05 | ||
- | 1 | 5 Days | 55 | 120 | 29 | 86000 | 6300 | 61000 | 80.3 | 2 | 84821090 | 4.1 | Solid polyamide snap cage | 73.. | 11 | 95.3 | 1 | 51 | Resin | No | 5,600 | 1.375 | ||
- | 1 | 5 Days | 55 | 120 | 29 | 86000 | 6300 | 61000 | 80.3 | 2 | 84821090 | 4.1 | Solid polyamide snap cage | 73.. | 11 | 95.3 | 1 | 51 | Resin | Zero clearance | 5,600 | 1.385 | ||
- | 1 | 5 Days | 60 | 130 | 31 | 96000 | 5600 | 69000 | 87.3 | 2.1 | 84821090 | 4.65 | Solid polyamide snap cage | 73.. | 12 | 103.4 | 1.1 | 55 | Resin | Zero clearance | 5,300 | 1.71 | ||
- | 1 | 5 Days | 70 | 150 | 35 | 126000 | 5000 | 93000 | 101.9 | 2.1 | 84821090 | 6 | Solid polyamide snap cage | 73.. | 14 | 120.1 | 1.1 | 64 | Resin | No | 4,750 | 2.565 | ||
- | 1 | 5 Days | 10 | 30 | 9 | 5300 | 32000 | 2600 | 18 | 0.6 | 84821010 | 0.174 | Solid polyamide snap cage | 72.. | 00 | 22.1 | 0.3 | 13 | Resin | Zero clearance | 22,600 | 0.032 | ||
- | 1 | 5 Days | 17 | 40 | 12 | 10500 | 20000 | 5700 | 26.2 | 0.6 | 84821090 | 0.38 | Solid polyamide snap cage | 72.. | 03 | 31.2 | 0.3 | 18 | Resin | Zero clearance | 17,100 | 0.066 | ||
- | 1 | 5 Days | 45 | 85 | 19 | 37500 | 8500 | 27000 | 60.5 | 1.1 | 84821090 | 1.81 | Sheet steel | 72.. | 09 | 70 | 0.6 | 37 | Sheet steel | No | 8,000 | 0.425 | ||
- | 1 | 5 Days | 50 | 90 | 20 | 39000 | 8000 | 28500 | 66.2 | 1.1 | 84821090 | 1.92 | Solid polyamide snap cage | 72.. | 10 | 74.8 | 0.6 | 39 | Resin | Light | 7,600 | 0.46 | ||
- | 1 | 5 Days | 60 | 110 | 22 | 59000 | 6300 | 45000 | 79.5 | 1.5 | 84821090 | 3.05 | Sheet steel | 72.. | 12 | 91.1 | 1 | 47 | Sheet steel | No | 6,200 | 0.81 | ||
- | 1 | 5 Days | 60 | 110 | 22 | 59000 | 9800 | 45000 | 80.32 | 1.5 | 84821090 | 3.05 | Solid brass cage | 72.. | 12 | 90.84 | 1 | 47 | Brass | Zero clearance | 6,200 | 0.88 | ||
- | 1 | 5 Days | 65 | 120 | 23 | 64000 | 9000 | 52000 | 86.32 | 1.5 | 84821090 | 3.5 | Solid brass cage | 72.. | 13 | 98.9 | 1 | 51 | Brass | No | 5,700 | 1.105 | ||
- | 1 | 5 Days | 70 | 125 | 24 | 71000 | 8500 | 58000 | 92.32 | 1.5 | 84821090 | 3.95 | Solid brass cage | 72.. | 14 | 104.04 | 1 | 53 | Brass | No | 5,500 | 1.215 | ||
- | 1 | 5 Days | 90 | 160 | 30 | 114000 | 4300 | 98000 | 117.5 | 2 | 84821090 | 5.9 | Solid polyamide snap cage | 72.. | 18 | 133.4 | 1 | 67 | Resin | Zero clearance | 4,550 | 2.195 | ||
- | 1 | 5 Days | 100 | 180 | 34 | 142000 | 3800 | 124000 | 131.9 | 2.1 | 84821090 | 7.1 | Solid polyamide snap cage | 72.. | 20 | 149.6 | 1.1 | 76 | Resin | Zero clearance | 4,250 | 3.14 | ||
- | 1 | 5 Days | 180 | 320 | 52 | 280000 | 3100 | 380000 | 237.4 | 4 | 84821090 | 12.1 | Solid brass cage | 72.. | 36 | 265.8 | 1.5 | 131 | Brass | Zero clearance | 2,290 | 18.9 | ||
- | 1 | 5 Days | 20 | 52 | 15 | 20400 | 17000 | 11100 | 32.4 | 1.1 | 84821090 | 0.75 | Solid polyamide snap cage | 73.. | 04 | 39.9 | 0.6 | 23 | Resin | No | 11,500 | 0.145 | ||
- | 1 | 5 Days | 40 | 90 | 23 | 53000 | 8500 | 34500 | 59.2 | 1.5 | 84821090 | 2.32 | Solid polyamide snap cage | 73.. | 08 | 71.7 | 1 | 39 | Resin | Zero clearance | 7,100 | 0.62 | ||
- | 1 | 5 Days | 65 | 140 | 33 | 110000 | 5300 | 82000 | 95 | 2.1 | 84821090 | 5.4 | Sheet steel | 73.. | 13 | 112 | 1.1 | 60 | Sheet steel | No | 5,000 | 2.185 | ||
- | 1 | 5 Days | 75 | 160 | 37 | 140000 | 4500 | 107000 | 108.8 | 2.1 | 84821090 | 6.7 | Solid polyamide snap cage | 73.. | 15 | 128.5 | 1.1 | 68 | Resin | Zero clearance | 4,500 | 3.165 |
Loading...
Load Direction | Radial | Number of Bearing Ring Rows | Single Row | Size Standard | Metric System |
---|---|---|---|---|---|
Rolling Element Material | Steel | Product type | Angular ball bearing | Pressure angle alpha °(°) | 40 |
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Marking cover / seal | None |
Customs tariff — country of origin | DE | Bearing clearance identifier | CN | Ring nut | No |
Configuration | Universal | Installation in sets (yes / no) | Yes | Designator cover / seal | No cover or gasket |
Bearing clearance designator | Normal radial clearance | Number of bearings | 1 | Engineering material | Steel |
Customs tariff — weight unit | kg |
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Cage designation
Model series
Bore code
Shoulder dimension D1(mm)
r1 (min.)(mm)
Pressure point a(mm)
Cage material
Preloading
Ref. speed rpm
Customs tariff — weight
Type
Filter by standard shipping days
Optional Attributes