Deep groove ball bearings / single row / open / FAG (0096197800000)

Deep groove ball bearings / single row / open / FAG 0096197800000

Product Details:

Manufacturer part number: 0096197800000

Brand: FAG

Price: 89.83

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 90 φ

Outer Diameter D: 115 φ

Width B (or T): 13 mm

Basic Dynamic Load Rating: 20700 N

Maximum Allowable Rotational Speed: 6300 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0096197800000

Part Number
0096197800000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Customs tariff — country of origin Bearing clearance identifier Cage material Bearing clearance designator Ref. speed rpm Customs tariff — weight Product code

89.83 €

1 5 Days 90115132070063002060098.21848210900.99Brass plate618..18106.7DECNBrassNormal radial clearance5,6000.2861818-Y

Loading...

  1. 1

Basic information

Load Direction Radial Number of Bearing Ring Rows Single Row Size Standard Metric System
Product type Deep-groove ball bearing Customs tariff — weight per 1 Bore shape Cylindrical
Marking cover / seal None Ring nut No Flange on outer ring No
Designator cover / seal No cover or gasket Norm DIN 625 Engineering material Steel
Customs tariff — weight unit kg

This page is Deep groove ball bearings / single row / open / FAG, part number 0096197800000.
You can find the detail information about specifications and dimensions on part number 0096197800000.

Variation of this product

Part Number
0096196230000
0096197040000
0096198100000
0096199170000
0096205160000
0096205910000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Customs tariff — country of origin Bearing clearance identifier Cage material Bearing clearance designator Ref. speed rpm Customs tariff — weight Product code

52.05 €

1 5 Days 7090101320085001240076.60.6848210900.54Brass plate618..1483.6DECNBrassNormal radial clearance6,7000.13861814-Y

65.37 €

1 5 Days 80100101380075001380086.60.6848210900.6Brass plate618..1693.7DECNBrassNormal radial clearance5,6000.14561816-Y

96.62 €

1 5 Days 951201321000630021300103.21848210901.1Brass plate618..19112DECNBrassNormal radial clearance5,3000.3161819-Y

122.82 €

1 5 Days 1101401630000500030500119.71848210901.32Brass plate618..22130.3DECNBrassNormal radial clearance5,0000.49961822-Y

143.29 €

1 5 Days 1201501630500480033000129.71848210901.37Brass plate618..24140.6DECNBrassNormal radial clearance4,5000.5561824-Y
-

377.23 €

1 5 Days 1802252266000390076000211.41.1848210902.85-618..36194.4DECNSheet steelNormal radial clearance2,7501.733-

Tech Support