Thin-section bearings / 230CSCG180-HLE / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

230CSCG180-HLE

Part Number
230CSCG180-HLE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7,999.40 €

1 5 Days

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 457.2 Outer Diameter D(φ) 508 Width B (or T)(mm) 25.4
Basic Load Rating Static Rating(N) 126000 Product type Deep-groove ball bearing Shoulder dimension d1(mm) 476.1
r (min.)(mm) 2 Bore shape Cylindrical Internal diameter (d)(inch) 18
Model series G Shoulder dimension D1(mm) 489.2 Engineering material Steel
Cage material Brass Height H(mm) 25.4 Customs tariff — weight(kg) 6.21
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

This page is Thin-section bearings / 230CSCG180-HLE / INA, part number 230CSCG180-HLE.
You can find the detail information about specifications and dimensions on part number 230CSCG180-HLE.

Tech Support