Parker GMA3 Straight Test Point M 16 × 2 Threaded Connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GMA3/10LCF
GMA3/10SCF
GMA3/12LCF
GMA3/12SCF
GMA3/15LCF
GMA3/16SCF
GMA3/18LCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
L5 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Model series T1

-

1 5 Days 19493150.1761053242311377LM 16×1.5

-

1 5 Days 22496300.2121057242412397SM 18×1.5

-

1 5 Days 2250.53150.1921253272311378LM 18×1.5

-

1 5 Days 24496300.2331257242412397SM 20×1.5

-

1 5 Days 27523150.27115553025123911LM 22×1.5

-

1 5 Days 30524000.35116633026144311SM 24×1.5

-

1 5 Days 32533150.34318573224123914LM 26×1.5

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Complete, with nut and ring Order code GMA3
Surface Cr(VI)-free Customs tariff item number 90269000 Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin PL

Tech Support