Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SWVE04LLRCF |
SWVE06LLRCF |
SWVE06LRCF |
SWVE06SRCF |
SWVE08LLRCF |
SWVE08LRCF |
SWVE12SRCF |
SWVE15LRCF |
SWVE18LRCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | L7 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 14 | 5 | 21 | 2.5 | 63 | 0.035 | 4 | 6 | 14 | 11.5 | 10 | 15.5 | 3 | LL | G 1/8 A | 21 | 10 | 14 | ||
- | 1 | 5 Days | 14 | 5 | 21.5 | 2.5 | 63 | 0.037 | 6 | 6 | 14 | 10 | 10 | 15.5 | 4.5 | LL | G 1/8 A | 22 | 12 | 14 | ||
- | 1 | 5 Days | 14 | 5 | 21 | 2.5 | 160 | 0.045 | 6 | 6 | 14 | 10.5 | 10 | 17.5 | 4 | L | G 1/8 A | 25 | 14 | 14 | ||
- | 1 | 5 Days | 19 | 6.5 | 27 | 3 | 160 | 0.088 | 6 | 9 | 19 | 15 | 13 | 22 | 4 | S | G 1/4 A | 30 | 17 | 18 | ||
- | 1 | 5 Days | 14 | 5 | 21 | 2.5 | 63 | 0.038 | 8 | 6 | 14 | 11 | 10 | 16.5 | 6 | LL | G 1/8 A | 23 | 14 | 14 | ||
- | 1 | 5 Days | 19 | 6.5 | 27 | 3 | 160 | 0.083 | 8 | 9 | 19 | 13 | 13 | 20 | 6 | L | G 1/4 A | 28 | 17 | 18 | ||
- | 1 | 5 Days | 24 | 8 | 37 | 3 | 100 | 0.184 | 12 | 9 | 24 | 17 | 18 | 24.5 | 8 | S | G 3/8 A | 33 | 24 | 22 | ||
- | 1 | 5 Days | 27 | 11 | 37.5 | 4.5 | 100 | 0.217 | 15 | 11 | 27 | 19 | 18 | 26 | 12 | L | G 1/2 A | 34 | 27 | 26 | ||
- | 1 | 5 Days | 27 | 13 | 44.5 | 4.5 | 100 | 0.306 | 18 | 11 | 30 | 20.5 | 21.5 | 28 | 15 | L | G 1/2 A | 37 | 32 | 26 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring | Order code | SWVE-R |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Customs tariff item number | 73079290 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |